(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN Video Switch VS0801H
-8-Port HDMI Switch
-HDMI Switch which can switch the HDMI device of the eight 8-Port HDMI video switches
-Supports 1,920 x 1,200 Superior Resolution VGA, SVGA, SXGA, UXGA, and WUXGA (1,920 x 1,200)
-HDMI Cable integrates both Audio and Video Signals into one, Making it possible to replace up to maximum 9 RCA Cables with HDMI
-Provides an External IR Receiver for Efficient and Convenient Use
-Maximum distance from PC to VS881 body
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
VS0801H-AT-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
10,585,649 VND | 1 Piece(s) | 7 Day(s) |
Loading...Tải…
Type | Display switch | Type | Video Switch | Computer Connection-Direct/Maximum | 8 |
---|---|---|---|---|---|
Consumption Power | DC 5.3V, 2.4W | Size (L x W x H)(mm) | 432 x 154 x 44 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy