(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN Video Splitter VS98A
-8-Port Video Splitter VS-98A
-Simultaneous Transmission on Analog Signal to 8 displays at the same time from one video signal
-1,920 x 1,440 @60 Hz High Resolution Video Quality Support
-Supports 350 MHz bandwidth for Video Signal Extension up to Maximum 65 M
-DDC, DDC2, DDC2B Compatible Possibility (1 port only)
-Simultaneous transmission of up to Maximum 512 signals by 3-step Cascade Connection
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
VS98A-AT-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
2,572,369 VND | 1 Piece(s) | 7 Day(s) |
Loading...Tải…
Type | Sharing device | Type | Video Distributer | Computer Connection-Direct/Maximum | 8 |
---|---|---|---|---|---|
Consumption Power | DC 9V, 3.6W | Size (L x W x H)(mm) | 200 x 75 x 45 | Connector-Video Input/Audio Input | 1 x HDB-15 Male (Blue) / - |
Connector-Video Output/Audio Output | 8 x HDB-15 Female (Blue) / - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy