(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN Video Splitter VS184A
-4-Port HDMI Splitter
- 1 HDMI source can be connected to 4 (VS184A) HDMI displays simultaneously
- HDMI (3D, Deep Color, 4 k x 2 k), HDCP compliant
-Supports Ultra HD 4k x 2k and 1,080p Full HD
-Long Distance Transmission Possibility - Up to Maximum 20 m (24 AWG)
-Expansion - Provides up to 64 HDMI signals
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
VS184A-AT-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
6,827,645 VND | 1 Piece(s) | 7 Day(s) |
Loading...Tải…
Type | Sharing device | Type | Video Distributer | Computer Connection-Direct/Maximum | 4 |
---|---|---|---|---|---|
Consumption Power | DC 5.3V, 4.6W | Size (L x W x H)(mm) | 200 x 80 x 25 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy