(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN Video Splitter VS18
-4-port HDMI Over Cat5 splitter
-4-Port Cat5E HDMI Video Splitter
-1,920 x 1,080 @480p, 720p, 1080i and 1080p HDMI resolution
-Extend display up to 60 M
-Supports local HDMI output
-Communication remote control with HDMI devices connected with high-definition multimedia interface is possible
-3 levels of cascade support
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
VS1804T-AT-K |
VS1808T-AT-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Consumption Power |
---|---|---|---|---|---|
18,765,000 VND | 1 Piece(s) | 7 Day(s) | DC 5.3V, 8W | ||
24,057,981 VND | 1 Piece(s) | 7 Day(s) | DC 5.3V, 13W |
Loading...Tải…
Type | Sharing device | Type | Video Distributer | Size (L x W x H)(mm) | 432 x 154 x 44 |
---|---|---|---|---|---|
RS-232 | 1 x DB-9 Female (Black) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy