(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN Video Splitter VS164
-4-Port DVI Video Splitter (1 PC to 4 Monitors), 1,920 x 1,200 @60 Hz
-4-Port DVI Splitter Simultaneous Signal Transmission to 4 DVI displays
-Superior Video Quality of 1,920 x 1,440
-Supports OS such as Windows2000, Windows XP, Linux, Mac and Sun - Compatible with DDC, DDC2, DDC2B (HDCP compliant)
-DVI-l Support for receiving both DVI-D and Digital/Analog Signals
-Supports The 3-step Cascade Possibility sending Simultaneous Maximum 64 signals
- EXA-RX1a: Compatibility with Netmaker DESK KVM to RackMount Bracket
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
VS164-AT-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
10,320,750 VND | 1 Piece(s) | 7 Day(s) |
Loading...Tải…
Type | Sharing device | Type | Video Distributer | Computer Connection-Direct/Maximum | 4 |
---|---|---|---|---|---|
Consumption Power | DC 5.3V, 4.8W | Size (L x W x H)(mm) | 210 x 87 x 55 | Connector-Video Input/Audio Input | 1 x DVI Female (White) / 4 x Mini Stereo Jack Female (Green) |
Connector-Video Output/Audio Output | 1 x DVI Female (White) / 4 x Mini Stereo Jack Female (Green) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy