(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN Video Splitter VS1208T
-8-Port A/V Over Cat5 Splitter
-Outputs 8-Port Audio/Video Input Signal in up to maximum eight signals
-1,920 x 1,200 @as 60 Hz high resolution
-Cat5e cable is used to extend the display up to Maximum 300 M
-Superior Sound Quality for combining Various Multimedia Contents
-Includes Rack Mount Kit (Rack mountable)
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
VS1208T-AT-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
14,434,664 VND | 1 Piece(s) | 7 Day(s) |
Loading...Tải…
Type | Sharing device | Type | Video Distributer | Consumption Power | DC 5.3V, 1.64W |
---|---|---|---|---|---|
Size (L x W x H)(mm) | 200 x 75 x 42 | Connector-Video Input/Audio Input | 1 x HDB-15 Male (Blue) / 1 x Mini Audio Jack Female (Green) | Connector-Video Output/Audio Output | 1 x HDB-15 Female (Blue) / 1 x Mini Audio Jack Female (Green) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy