(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN Video Matrix Switch VM0808
-8x8 Video Matrix Switch
-8-Port VGA matrix switch connects 1 of 8 VGA video / audio inputs to 1 of 8 VGA video / audio outputs
- Up to 30 M signal transmission
- Up to 1,920 X 1,440; VGA, SVGA, SXGA, UXGA, WUXGA (1,900 x 1,200)
Various video configurations via EDID mode
- Independent switching of audio and video sources
- Includes rack-mountable standard rack mounting kits
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
VM0808-AT-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
40,753,827 VND | 1 Piece(s) | 7 Day(s) |
Loading...Tải…
Type | Display switch | Type | Video Switch | Consumption Power | 120V, 8W / 230V, 8W |
---|---|---|---|---|---|
Size (L x W x H)(mm) | 437 x 169 x 44 | RS-232 | 1 x DB-9 Female (Black) | Connector-Video Input/Audio Input | 8 x HDB-15 Male (Blue) / 8 x Mini Stereo Jack Female (Blue) |
Connector-Video Output/Audio Output | 8 x HDB-15 Female (Blue) / 8 x Mini Stereo Jack Female (Blue) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy