(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN KVM Extender CE600
-DVI KVM Extender (up to 60 M)
- Connection on Local and Remote Devices up to maximum 60 m using Cat5e cable
- Maximum resolution: 1,920 x 1,200 @ 60 Hz 30 m; 1,024 x 768 @ 60 Hz at 60 m
- Excellent, clear image with long distance transmission, wide screen format support
- Manual calibration control for signal intensity control by distance
- Built-in 8KV/15KV ESD Protection Circuit (Contact Voltage 8KV, Air Voltage 15KV)
- RS-232 serial port
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
CE600-AT-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
26,992,827 VND | 1 Piece(s) | 7 Day(s) |
Loading...Tải…
Type | Extender | Type | KVM Extender | KVM Port | Video x DVI-D Female (White), USB : 1 x USB Type B Female (White) |
---|---|---|---|---|---|
Consumption Power | DC 5.3V, 2.65W | Size (L x W x H)(mm) | 200 x 85 x 25 | RS-232 | 1 x DB-9 Female (Black) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy