(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN Rack KVM Switch CS1716A
-16-port rack type PS/2-USB KVMP switch with stack support and 1 standard 2L-5202P / 2L-5202U (others optional)
- 16 PS/2-USB computers can be controlled from 1 PS/2 or USB console
- Maximum Resolution: 2,048 x 1,536
- Auto scan support, broadcast mode support, multi platform support (Windows, Linux, Mac, Sun)
- Up to 256 units can be controlled with 31 daisy chain
- Switching method: Hotkey, Button, OSD
- Compatible cables: 2L-5202P, 2L-5203P, 2L-5206P, 2L-5210P, 2L-5202U, 2L-5203U, 2L-5205U
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
CS1716A-AT-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
34,402,500 VND | 1 Piece(s) | 7 Day(s) |
Loading...Tải…
Type | KVM | Type | KVM Switch | Computer Connection-Direct/Maximum | 16 / 512 (Daisy Chain Mode) |
---|---|---|---|---|---|
KVM Port | 16 x SPHD-15 Female (Green) | Switch-Port Selection | 16 x Selection Button | LED-Online | 16 (Orange) |
LED-Selected | 16 (Green) | Consumption Power | DC 5.3V, 6.6W | Size (L x W x H)(mm) | 433 x 160 x 44 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy