(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN Desktop KVM Switch CS82U
-2-port USB / PS2 type KVM switch
- One USB/PS2 Console can control Two computers
- Maximum Resolution 2,048 x 1,536, Auto Scan Support, USB 2.0 2-port
- Multi-Platform Support (Windows, Linux, Mac, Sun, etc.)
- Dual Interface: PS/2 or USB Keyboard Mouse supports
- Auto Power Detection - Detection Function Automatically Powered-on Computer
- Switching Method: Hotkey, Button
- EXA-RX1a: Compatibility with Netmaker DESK KVM to RackMount Bracket
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
CS82U-AT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
3,916,881 VND | 1 Piece(s) | 7 Day(s) |
Loading...Tải…
Type | KVM | Type | KVM Switch | Computer Connection-Direct/Maximum | 2 |
---|---|---|---|---|---|
KVM Port | 2 x SPHD-18 Female (Yellow) | Switch-Port Selection | 2 x Selection Button | LED-Online | 2 (Orange) |
LED-Selected | 2 (Green) | Consumption Power | DC 5V, 1.1W | Size (L x W x H)(mm) | 140 x 87 x 55 |
Please check the type/dimensions/specifications of the part CS82U-AT in the ATEN Desktop KVM Switch CS82U series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CS82U-AT trong chuỗi ATEN Desktop KVM Switch CS82U.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy