(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN LCD KVM Switch KL1516A
-16-Port Cat 5 High-Density Dual Rail LCD KVM Switch
- Integrated KVM Console with 17"LCD Monitor in a Dual Rail Appearance
- Up to 16 computers can be controlled from one console
- Easy Computer Search and management of OSD Tree Structure
- Additional console ports - Manage computers in LCD KVM switches from an external console (monitor, USB or PS/2 keyboard and mouse)
- Daisy Chain Connection - As connecting up to Maximum 31 KVM switches,It is controlled up to maximum 512 computers
- Superior Video Quality - Up to maximum 1,280x1,024 @75 Hz (50 m * video resolution supported)
- Multi-User Account - Supports Account up to maximum ten users and the one administrator
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
KL1516AM-AW-KK |
KL1516AN-AW-KK |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Consumption Power |
---|---|---|---|---|---|
79,390,649 VND | 1 Piece(s) | 7 Day(s) | 100V, 26.2W / 230V, 27.4W(17") | ||
84,683,318 VND | 1 Piece(s) | 7 Day(s) | 100V, 28.2W / 230V, 29.1W(19") |
Loading...Tải…
Type | KVM | Type | KVM Switch | Computer Connection-Direct/Maximum | 16 / 512 (Daisy Chain Connection) |
---|---|---|---|---|---|
KVM Port | 16 x RJ-45 Female (Black) | Switch-Port Selection | 16 x Selection Button | LED-Online | 16 (Green) |
LED-Selected | 16 (Orange) | Size (L x W x H)(mm) | 710 x 482 x 44 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy