(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN KVM over IP Switch CS1708I
- 8-Port PS/2-USB KVM on the NET ™ 1 Local/Remote User access
- 8-Port Remote Access KVM Switch - Up to 8 server monitors and controls in one KVM console
- Maximum Resolution: Local Console: 2,048 x 1,536, Remote session: 1,600 x 1,200
- Up to maximum 128 servers are controlled in a daisy chain connection method
- Switching Method: Hotkey, Button, OSD Support
- Compatible cables: 2L-5202P, 2L-5203P, 2L-5206P, 2L-5210P, 2L-5202U, 2L-5203U, 2L-5205U
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
CS1708I-AT-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
35,990,332 VND | 1 Piece(s) | 7 Day(s) |
Loading...Tải…
Type | KVM | Type | KVM Switch | Computer Connection-Direct/Maximum | 8 / 128 (Daisy Chain Method) |
---|---|---|---|---|---|
KVM Port | 8 x SPHD-17 Female (Yellow) | Switch-Port Selection | 8 x Selection Button | LED-Online | 8 (Orange) |
LED-Selected | 8 (Green) | Consumption Power | DC 5.3V, 9.5W | Size (L x W x H)(mm) | 433 x 160 x 44 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy