(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ATEN Cat5 KVM Switch KH2516A
-2 Console 16-Port Cat5 High Density KVM Switch
- 2 KVM Consoles are independent and control up to maximum 16 connected computers at the same time
- Provide with Maximum Resolution 1,600x1,200 at up to maximum 40 m @and also provide with 60 Hz, 1,280x1,024 at up to maximum 50 m @75 Hz
- As up to maximum 15 switches are connected in a daisy chain, to control up to 256 computers from the existing KVM console
- Multi-platform support, multi-user support, Auto Scan Support
- Switching Method: OSD, Hotkey, Button
・Before Ordering, Please Check the details of the catalog below.
Part Number |
---|
KH2516A-AX-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
44,458,664 VND | 1 Piece(s) | 7 Day(s) |
Loading...Tải…
Type | KVM | Type | KVM Switch | Computer Connection-Direct/Maximum | 16 / 512 |
---|---|---|---|---|---|
KVM Port | 8 x RJ-45 / 16 x RJ-45 | Switch-Port Selection | 16 x Selection Button | LED-Online | 16 (Green) |
LED-Selected | 16 (Orange) | Consumption Power | 120V/7.6W, 230V/9.0W | Size (L x W x H)(mm) | 437 x 164 x 44 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy