(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A cable for connecting digital cameras, digital video cameras, etc., having an HDMI mini terminal, to HDTVs, projectors, and other equipment
having a standard HDMI terminal. Transmits high image quality and high audio quality digital data without degradation, for enjoying HDTV video.
[Features]
Supports HDMI Ethernet Channel (HEC), and compatible equipment can be connected together via an Ethernet network.
· Supports audio return channel (ARC), and can transmit audio signals from the television to an AV amp, etc.
· Supports 3D video, and you can enjoy full HD 3D video by connecting compatible equipment.
· Supports high-resolution video with a resolution of 4000 × 2000 pixels or higher.
*Supports 1920 × 1080 pixels for full HDTV resolution.*Requires compatible software and equipment for the function.
· Triple shield processing is performed to protect precious data from noise, starting from the cable center:
aluminum shield (twisted pair cables for TMDS) > aluminum shield > high density braided shield.
· A twisted pair cable in which each set of twisted pair cable and drain wire is subjected to airtight aluminum shield processing,
forming a shield protecting precious data from external noise.
· An OFC (oxygen-free copper) cable using 99.99% pure OFC as the wire material to suppress image quality degradation.
· Gold plated connector shells and pins (contacts) are used for rust resistance and to minimize concerns of signal degradation over time.
· Uses lead-free solder that contains almost no lead, which can cause environmental contamination of soil and groundwater.
Type | Cable | Connector type CN1 | HDMI A male | Connector type CN2 | HDMI mini male |
---|---|---|---|---|---|
CN1 connector direction | Straight | CN2 connector direction | Straight | Length(m) | 0.75 |
Color | Black |
Please check the type/dimensions/specifications of the part KM-HD22-07H in the Ethernet Compatible High Speed HDMI Mini Cable series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KM-HD22-07H trong chuỗi Ethernet Compatible High Speed HDMI Mini Cable.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy