(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

LAN Cable / CAT6 / Tab Break Prevention / 3 m / Yellow / Simple Package

LAN Cable / CAT6 / Tab Break Prevention / 3 m / Yellow / Simple Package
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      386,263VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] With a double structure consisting of a protector and new material connector, the tab will not break in a normal operating environment. Category 6 compatible LAN cable, optimal for Gigabit Ethernet high-speed communication, guaranteeing 250 MHz frequency bandwidth. * Passed 1,000 iteration bending inspection (manufacturer verification)

[Product Specifications]
· Uses a tab break prevention protector and a new material connector with high bending durability. With this double structure, the tab will not break in a normal operating environment. * Passed 1,000 iteration bending inspection (manufacturer verification)
*Cable detachment caused by a broken tab is prevented, enabling securing to the LAN port for the long term.
· Standard LAN cable compatible with category 6.
· Able to provide a stable network environment even for Gigabit communication like 1000BASE-TX and 1000BASE-T.
· Optimal for Gigabit Ethernet high-speed communication, guaranteeing 250 MHz frequency bandwidth.
· Twisted cable with no separator, making it flexible and easy to handle for simple installation in narrow spaces.
· Uses a slim connector that does not interfere with neighboring ports.
· Flame retardant, passing the 60 degree incline test (JIS C 3005).
· Color: yellow
· Interface: RJ-45 connector
· Standard: Category 6 compatible (10BASE-T/100BASE-TX/1000BASE-T/1000BASE-TX compatible)
· Transmission speed: 1 Gbps
· Transmission bandwidth: 250 MHz
· Cable length: 3 m
· Cable thickness: 5.5 mm
· Number of cores: 8 cores
· Wire connection method: straight connection
· Twisted pair cable: yes
· Outer sheath material: PVC
· Conductor configuration: twisted cable
· Connector presence: connectors at both ends
· Molded connector: yes
· Slim connector: yes
Connector with tab break prevention cover: yes
· Package form: plastic bag (environmentally friendly type)
· Connector with unbreakable tab: yes
· PoE: yes
· Package size: width 30 mm × depth 125 mm × height 128 mm
· Package weight: 0.118 kg
· JAN code: 4953103465626

Part Number
LD-GPT/Y3/RS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

386,263 VND

1 Piece(s) 10 Day(s) 10

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part LD-GPT/Y3/RS in the LAN Cable / CAT6 / Tab Break Prevention / 3 m / Yellow / Simple Package series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LD-GPT/Y3/RS trong chuỗi LAN Cable / CAT6 / Tab Break Prevention / 3 m / Yellow / Simple Package.