(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 26/5/2024 to 6:00 (ICT) 27/5/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Fieldbus Connector Power Cable M12 Open-end (Part Number)

Fieldbus Connector Power Cable M12 Open-end
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      916,732VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・MURR Fieldbus Connector Power Cable M12 Open-end Cable.
・Please Refer to catalog for details of product Appearance.
•Related Keywords: MURR, Cable with Connector, Cable with Round Connector

 
Part Number
7000-14541-6590100
7000-14541-6590150
7000-14541-6590200
7000-14541-6590300
7000-14541-6590500
7000-14541-6590750
7000-14541-6591000
7000-14541-6592000
7000-14541-6594000
7000-14541-7920150
7000-14541-7920300
7000-14541-7920500
7000-14541-7920750
7000-14541-7921000
7000-14541-7922000
7000-14541-7930150
7000-14541-7930300
7000-14541-7930500
7000-14541-7930750
7000-14541-7931000
7000-14541-7931500
7000-14541-7932500
7000-14541-7940070
7000-14541-7940100
7000-14541-7940150
7000-14541-7940200
7000-14541-7940300
7000-14541-7940500
7000-14541-7940600
7000-14541-7940750
7000-14541-7941000
7000-14541-7941500
7000-14541-7941600
7000-14541-7942000
7000-14541-7942500
7000-14541-7943000
7000-14541-7944000
7000-14541-7945000
7000-14541-7948000
7000-14541-7960100
7000-14541-7960150
7000-14541-7960200
7000-14541-7960250
7000-14541-7960300
7000-14541-7960400
7000-14541-7960500
7000-14541-7960600
7000-14541-7960650
7000-14541-7960700
7000-14541-7960750
7000-14541-7960800
7000-14541-7960900
7000-14541-7961000
7000-14541-7961100
7000-14541-7961200
7000-14541-7961250
7000-14541-7961300
7000-14541-7961400
7000-14541-7961500
7000-14541-7961600
7000-14541-7961800
7000-14541-7961900
7000-14541-7962000
7000-14541-7962100
7000-14541-7962400
7000-14541-7962500
7000-14541-7962600
7000-14541-7962800
7000-14541-7962900
7000-14541-7963000
7000-14541-7963100
7000-14541-7963500
7000-14541-7964000
7000-14541-7964500
7000-14541-7965000
7000-14541-7965500
7000-14541-7966000
7000-14541-7967000
7000-14541-7967500
7000-14541-7968000
7000-14541-7980150
7000-14541-7980200
7000-14541-7980300
7000-14541-7980500
7000-14541-7980600
7000-14541-7980750
7000-14541-7981000
7000-14541-7981200
7000-14541-7981500
7000-14541-7982500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCN1 Length
(m)
Material Cable Cross Section Area Cable Color

1,079,439 VND

1 Piece(s) 47 Day(s) Male Straight1PUR2x2xAWG22Green

1,233,904 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR2x2xAWG22Green

1,387,066 VND

1 Piece(s) 47 Day(s) Male Straight2PUR2x2xAWG22Green

1,699,466 VND

1 Piece(s) 47 Day(s) Male Straight3PUR2x2xAWG22Green

2,303,002 VND

1 Piece(s) 47 Day(s) Male Straight5PUR2x2xAWG22Green

3,073,154 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR2x2xAWG22Green

3,831,157 VND

1 Piece(s) 47 Day(s) Male Straight10PUR2x2xAWG22Green

6,887,896 VND

1 Piece(s) 47 Day(s) Male Straight20PUR2x2xAWG22Green

14,250,971 VND

1 Piece(s) 47 Day(s) Male Straight40PUR2x2xAWG22Green

1,229,564 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR2x2xAWG22Red

1,699,466 VND

1 Piece(s) 47 Day(s) Male Straight3PUR2x2xAWG22Red

2,303,002 VND

1 Piece(s) 47 Day(s) Male Straight5PUR2x2xAWG22Red

3,068,816 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR2x2xAWG22Red

3,822,479 VND

1 Piece(s) 47 Day(s) Male Straight10PUR2x2xAWG22Red

6,883,557 VND

1 Piece(s) 47 Day(s) Male Straight20PUR2x2xAWG22Red

1,167,086 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR1x4xAWG22Green

1,553,681 VND

1 Piece(s) 47 Day(s) Male Straight3PUR1x4xAWG22Green

2,064,367 VND

1 Piece(s) 47 Day(s) Male Straight5PUR1x4xAWG22Green

2,705,216 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR1x4xAWG22Green

3,353,879 VND

1 Piece(s) 47 Day(s) Male Straight10PUR1x4xAWG22Green

4,600,006 VND

1 Piece(s) 47 Day(s) Male Straight15PUR1x4xAWG22Green

7,184,674 VND

1 Piece(s) 47 Day(s) Male Straight25PUR1x4xAWG22Green

916,732 VND

1 Piece(s) 47 Day(s) Male Straight0.7PUR2x2xAWG22Green

962,726 VND

1 Piece(s) 47 Day(s) Male Straight1PUR2x2xAWG22Green

1,062,519 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR2x2xAWG22Green

1,156,237 VND

1 Piece(s) 47 Day(s) Male Straight2PUR2x2xAWG22Green

1,342,812 VND

1 Piece(s) 47 Day(s) Male Straight3PUR2x2xAWG22Green

1,728,971 VND

1 Piece(s) 47 Day(s) Male Straight5PUR2x2xAWG22Green

1,913,807 VND

1 Piece(s) 47 Day(s) Male Straight6PUR2x2xAWG22Green

2,197,136 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR2x2xAWG22Green

2,668,339 VND

1 Piece(s) 47 Day(s) Male Straight10PUR2x2xAWG22Green

3,607,702 VND

1 Piece(s) 47 Day(s) Male Straight15PUR2x2xAWG22Green

3,804,257 VND

1 Piece(s) 47 Day(s) Male Straight16PUR2x2xAWG22Green

4,560,521 VND

1 Piece(s) 47 Day(s) Male Straight20PUR2x2xAWG22Green

5,499,889 VND

1 Piece(s) 47 Day(s) Male Straight25PUR2x2xAWG22Green

7,052,774 VND

1 Piece(s) 47 Day(s) Male Straight30PUR2x2xAWG22Green

9,112,004 VND

1 Piece(s) 47 Day(s) Male Straight40PUR2x2xAWG22Green

11,666,301 VND

1 Piece(s) 47 Day(s) Male Straight50PUR2x2xAWG22Green

17,868,291 VND

1 Piece(s) 47 Day(s) Male Straight80PUR2x2xAWG22Green

1,083,779 VND

1 Piece(s) 47 Day(s) Male Straight1PUR2x2xAWG22Green

1,233,904 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR2x2xAWG22Green

1,387,066 VND

1 Piece(s) 47 Day(s) Male Straight2PUR2x2xAWG22Green

1,549,341 VND

1 Piece(s) 47 Day(s) Male Straight2.5PUR2x2xAWG22Green

1,699,466 VND

1 Piece(s) 47 Day(s) Male Straight3PUR2x2xAWG22Green

1,995,377 VND

1 Piece(s) 47 Day(s) Male Straight4PUR2x2xAWG22Green

2,303,002 VND

1 Piece(s) 47 Day(s) Male Straight5PUR2x2xAWG22Green

2,615,402 VND

1 Piece(s) 47 Day(s) Male Straight6PUR2x2xAWG22Green

2,753,812 VND

1 Piece(s) 47 Day(s) Male Straight6.5PUR2x2xAWG22Green

2,915,652 VND

1 Piece(s) 47 Day(s) Male Straight7PUR2x2xAWG22Green

3,068,816 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR2x2xAWG22Green

3,218,941 VND

1 Piece(s) 47 Day(s) Male Straight8PUR2x2xAWG22Green

3,525,267 VND

1 Piece(s) 47 Day(s) Male Straight9PUR2x2xAWG22Green

3,822,479 VND

1 Piece(s) 47 Day(s) Male Straight10PUR2x2xAWG22Green

4,128,804 VND

1 Piece(s) 47 Day(s) Male Straight11PUR2x2xAWG22Green

4,422,112 VND

1 Piece(s) 47 Day(s) Male Straight12PUR2x2xAWG22Green

4,588,289 VND

1 Piece(s) 47 Day(s) Male Straight12.5PUR2x2xAWG22Green

4,738,416 VND

1 Piece(s) 47 Day(s) Male Straight13PUR2x2xAWG22Green

5,041,704 VND

1 Piece(s) 47 Day(s) Male Straight14PUR2x2xAWG22Green

5,355,402 VND

1 Piece(s) 47 Day(s) Male Straight15PUR2x2xAWG22Green

5,654,351 VND

1 Piece(s) 47 Day(s) Male Straight16PUR2x2xAWG22Green

6,260,927 VND

1 Piece(s) 47 Day(s) Male Straight18PUR2x2xAWG22Green

6,567,252 VND

1 Piece(s) 47 Day(s) Male Straight19PUR2x2xAWG22Green

6,879,217 VND

1 Piece(s) 47 Day(s) Male Straight20PUR2x2xAWG22Green

7,181,204 VND

1 Piece(s) 47 Day(s) Male Straight21PUR2x2xAWG22Green

8,091,066 VND

1 Piece(s) 47 Day(s) Male Straight24PUR2x2xAWG22Green

8,400,427 VND

1 Piece(s) 47 Day(s) Male Straight25PUR2x2xAWG22Green

8,700,677 VND

1 Piece(s) 47 Day(s) Male Straight26PUR2x2xAWG22Green

9,313,327 VND

1 Piece(s) 47 Day(s) Male Straight28PUR2x2xAWG22Green

9,616,616 VND

1 Piece(s) 47 Day(s) Male Straight29PUR2x2xAWG22Green

10,879,229 VND

1 Piece(s) 47 Day(s) Male Straight30PUR2x2xAWG22Green

11,207,249 VND

1 Piece(s) 47 Day(s) Male Straight31PUR2x2xAWG22Green

12,550,997 VND

1 Piece(s) 47 Day(s) Male Straight35PUR2x2xAWG22Green

14,181,547 VND

1 Piece(s) 47 Day(s) Male Straight40PUR2x2xAWG22Green

15,888,897 VND

1 Piece(s) 47 Day(s) Male Straight45PUR2x2xAWG22Green

18,332,984 VND

1 Piece(s) 47 Day(s) Male Straight50PUR2x2xAWG22Green

20,029,486 VND

1 Piece(s) 47 Day(s) Male Straight55PUR2x2xAWG22Green

21,770,677 VND

1 Piece(s) 47 Day(s) Male Straight60PUR2x2xAWG22Green

25,250,457 VND

1 Piece(s) 47 Day(s) Male Straight70PUR2x2xAWG22Green

27,055,429 VND

1 Piece(s) 47 Day(s) Male Straight75PUR2x2xAWG22Green

28,808,769 VND

1 Piece(s) 47 Day(s) Male Straight80PUR2x2xAWG22Green

1,229,564 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR2x2xAWG22Purple

1,387,066 VND

1 Piece(s) 47 Day(s) Male Straight2PUR2x2xAWG22Purple

1,699,466 VND

1 Piece(s) 47 Day(s) Male Straight3PUR2x2xAWG22Purple

2,303,002 VND

1 Piece(s) 47 Day(s) Male Straight5PUR2x2xAWG22Purple

2,615,402 VND

1 Piece(s) 47 Day(s) Male Straight6PUR2x2xAWG22Purple

3,068,816 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR2x2xAWG22Purple

3,822,479 VND

1 Piece(s) 47 Day(s) Male Straight10PUR2x2xAWG22Purple

4,435,127 VND

1 Piece(s) 47 Day(s) Male Straight12PUR2x2xAWG22Purple

5,355,402 VND

1 Piece(s) 47 Day(s) Male Straight15PUR2x2xAWG22Purple

8,404,767 VND

1 Piece(s) 47 Day(s) Male Straight25PUR2x2xAWG22Purple

Loading...Tải…

Basic InformationThông tin cơ bản

CN2 Cut off Cable shape Round UL UL
CSA CSA