(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Fieldbus Connector DeviceNet M12 Open-End (Part Number)

Fieldbus Connector DeviceNet M12 Open-End
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      753,156VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・MURR Fieldbus Connector Device Net M12 Open-End Cable.
・Please Refer to catalog for details of product Appearance
•Related Keywords: MURR, Cable with Connector, Cable with Round Connector

 
Part Number
7000-13105-8030020
7000-13105-8030030
7000-13105-8030060
7000-13105-8030100
7000-13105-8030140
7000-13105-8030150
7000-13105-8030200
7000-13105-8030300
7000-13105-8030450
7000-13105-8030500
7000-13105-8030600
7000-13105-8030650
7000-13105-8030750
7000-13105-8030800
7000-13105-8031000
7000-13105-8031300
7000-13105-8031500
7000-13105-8032000
7000-13105-8032500
7000-13105-8033000
7000-13105-8034000
7000-13125-8030050
7000-13125-8030150
7000-13125-8030200
7000-13125-8030300
7000-13125-8030500
7000-13125-8030650
7000-13125-8030750
7000-13125-8031000
7000-13125-8031500
7000-13125-8032000
7000-13125-8340300
7000-13225-8030030
7000-13225-8030050
7000-13225-8030060
7000-13225-8030100
7000-13225-8030150
7000-13225-8030200
7000-13225-8030300
7000-13225-8030350
7000-13225-8030400
7000-13225-8030450
7000-13225-8030500
7000-13225-8030550
7000-13225-8030600
7000-13225-8030700
7000-13225-8030750
7000-13225-8030800
7000-13225-8030850
7000-13225-8031000
7000-13225-8031100
7000-13225-8031200
7000-13225-8031300
7000-13225-8031400
7000-13225-8031500
7000-13225-8031600
7000-13225-8031700
7000-13225-8031800
7000-13225-8031900
7000-13225-8032000
7000-13225-8032100
7000-13225-8032200
7000-13225-8032300
7000-13225-8032500
7000-13225-8032700
7000-13225-8032800
7000-13225-8032900
7000-13225-8033000
7000-13225-8033100
7000-13225-8033200
7000-13225-8034000
7000-13225-8340100
7000-13225-8340300
7000-13225-8340500
7000-13225-8341000
7000-13225-8341500
7000-13225-8342000
7000-13225-8342500
7000-13225-8343000
7000-13225-8343500
7000-13251-8030050
7000-13251-8030150
7000-13251-8030200
7000-13251-8030300
7000-13251-8030450
7000-13251-8030500
7000-13251-8030750
7000-13251-8031000
7000-13251-8031500
7000-13251-8032000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCN1 Length
(m)
Cable Cross Section Area Cable Color

753,156 VND

1 Piece(s) 47 Day(s) Male Straight0.2AWG24/AWG22Purple

792,642 VND

1 Piece(s) 47 Day(s) Male Straight0.3AWG24/AWG22Purple

908,056 VND

1 Piece(s) 47 Day(s) Male Straight0.6AWG24/AWG22Purple

1,070,329 VND

1 Piece(s) 47 Day(s) Male Straight1AWG24/AWG22Purple

1,229,564 VND

1 Piece(s) 47 Day(s) Male Straight1.42x0.25/2x0.34Purple

1,269,051 VND

1 Piece(s) 47 Day(s) Male Straight1.5AWG24/AWG22Purple

1,470,809 VND

1 Piece(s) 47 Day(s) Male Straight2AWG24/AWG22Purple

1,869,984 VND

1 Piece(s) 47 Day(s) Male Straight3AWG24/AWG22Purple

2,477,862 VND

1 Piece(s) 47 Day(s) Male Straight4.5AWG24/AWG22Purple

2,670,941 VND

1 Piece(s) 47 Day(s) Male Straight5AWG24/AWG22Purple

3,068,381 VND

1 Piece(s) 47 Day(s) Male Straight6AWG24/AWG22Purple

3,268,837 VND

1 Piece(s) 47 Day(s) Male Straight6.5AWG24/AWG22Purple

3,670,617 VND

1 Piece(s) 47 Day(s) Male Straight7.5AWG24/AWG22Purple

3,879,319 VND

1 Piece(s) 47 Day(s) Male Straight8AWG24/AWG22Purple

4,665,956 VND

1 Piece(s) 47 Day(s) Male Straight10AWG24/AWG22Purple

5,873,466 VND

1 Piece(s) 47 Day(s) Male Straight13AWG24/AWG22Purple

6,674,422 VND

1 Piece(s) 47 Day(s) Male Straight15AWG24/AWG22Purple

8,675,512 VND

1 Piece(s) 47 Day(s) Male Straight20AWG24/AWG22Purple

10,680,941 VND

1 Piece(s) 47 Day(s) Male Straight25AWG24/AWG22Purple

13,915,139 VND

1 Piece(s) 47 Day(s) Male Straight30AWG24/AWG22Purple

18,312,157 VND

1 Piece(s) 47 Day(s) Male Straight40AWG24/AWG22Purple

901,982 VND

1 Piece(s) 47 Day(s) Male angle0.5AWG24Purple

1,308,534 VND

1 Piece(s) 47 Day(s) Male angle1.5AWG24Purple

1,507,254 VND

1 Piece(s) 47 Day(s) Male angle2AWG24Purple

1,907,732 VND

1 Piece(s) 47 Day(s) Male angle3AWG24Purple

2,704,349 VND

1 Piece(s) 47 Day(s) Male angle5AWG24Purple

3,306,586 VND

1 Piece(s) 47 Day(s) Male angle6.5AWG24Purple

3,704,027 VND

1 Piece(s) 47 Day(s) Male angle7.5AWG24Purple

4,712,817 VND

1 Piece(s) 47 Day(s) Male angle10AWG24Purple

6,707,831 VND

1 Piece(s) 47 Day(s) Male angle15AWG24Purple

8,742,332 VND

1 Piece(s) 47 Day(s) Male angle20AWG24Purple

1,912,071 VND

1 Piece(s) 47 Day(s) Male angle3AWG24Blue

838,199 VND

1 Piece(s) 47 Day(s) Female Straight0.3AWG24/AWG22Purple

917,167 VND

1 Piece(s) 47 Day(s) Female Straight0.5AWG24/AWG22Purple

953,614 VND

1 Piece(s) 47 Day(s) Female Straight0.6AWG24/AWG22Purple

1,115,886 VND

1 Piece(s) 47 Day(s) Female Straight1AWG24/AWG22Purple

1,323,719 VND

1 Piece(s) 47 Day(s) Female Straight1.5AWG24/AWG22Purple

1,516,366 VND

1 Piece(s) 47 Day(s) Female Straight2AWG24/AWG22Purple

1,912,506 VND

1 Piece(s) 47 Day(s) Female Straight3AWG24/AWG22Purple

2,121,639 VND

1 Piece(s) 47 Day(s) Female Straight3.5AWG24/AWG22Purple

2,320,361 VND

1 Piece(s) 47 Day(s) Female Straight4AWG24/AWG22Purple

2,522,117 VND

1 Piece(s) 47 Day(s) Female Straight4.5AWG24/AWG22Purple

2,713,461 VND

1 Piece(s) 47 Day(s) Female Straight5AWG24/AWG22Purple

2,918,256 VND

1 Piece(s) 47 Day(s) Female Straight5.5AWG24/AWG22Purple

3,116,977 VND

1 Piece(s) 47 Day(s) Female Straight6AWG24/AWG22Purple

3,469,729 VND

1 Piece(s) 47 Day(s) Female Straight7AWG24/AWG22Purple

3,722,251 VND

1 Piece(s) 47 Day(s) Female Straight7.5AWG24/AWG22Purple

3,920,971 VND

1 Piece(s) 47 Day(s) Female Straight8AWG24/AWG22Purple

4,132,707 VND

1 Piece(s) 47 Day(s) Female Straight8.5AWG24/AWG22Purple

4,720,626 VND

1 Piece(s) 47 Day(s) Female Straight10AWG24/AWG22Purple

5,119,369 VND

1 Piece(s) 47 Day(s) Female Straight11AWG24/AWG22Purple

5,521,584 VND

1 Piece(s) 47 Day(s) Female Straight12AWG24/AWG22Purple

5,922,061 VND

1 Piece(s) 47 Day(s) Female Straight13AWG24/AWG22Purple

6,319,504 VND

1 Piece(s) 47 Day(s) Female Straight14AWG24/AWG22Purple

6,714,339 VND

1 Piece(s) 47 Day(s) Female Straight15AWG24/AWG22Purple

7,123,496 VND

1 Piece(s) 47 Day(s) Female Straight16AWG24/AWG22Purple

7,527,011 VND

1 Piece(s) 47 Day(s) Female Straight17AWG24/AWG22Purple

7,924,452 VND

1 Piece(s) 47 Day(s) Female Straight18AWG24/AWG22Purple

8,320,592 VND

1 Piece(s) 47 Day(s) Female Straight19AWG24/AWG22Purple

8,716,732 VND

1 Piece(s) 47 Day(s) Female Straight20AWG24/AWG22Purple

9,172,314 VND

1 Piece(s) 47 Day(s) Female Straight21AWG24/AWG22Purple

9,522,027 VND

1 Piece(s) 47 Day(s) Female Straight22AWG24/AWG22Purple

9,925,544 VND

1 Piece(s) 47 Day(s) Female Straight23AWG24/AWG22Purple

10,726,499 VND

1 Piece(s) 47 Day(s) Female Straight25AWG24/AWG22Purple

11,526,156 VND

1 Piece(s) 47 Day(s) Female Straight27AWG24/AWG22Purple

11,932,709 VND

1 Piece(s) 47 Day(s) Female Straight28AWG24/AWG22Purple

12,327,112 VND

1 Piece(s) 47 Day(s) Female Straight29AWG24/AWG22Purple

13,975,884 VND

1 Piece(s) 47 Day(s) Female Straight30AWG24/AWG22Purple

14,415,846 VND

1 Piece(s) 47 Day(s) Female Straight31AWG24/AWG22Purple

14,861,884 VND

1 Piece(s) 47 Day(s) Female Straight32AWG24/AWG22Purple

18,366,827 VND

1 Piece(s) 47 Day(s) Female Straight40AWG24/AWG22Purple

1,115,886 VND

1 Piece(s) 47 Day(s) Female Straight1AWG24/AWG22Blue

1,921,184 VND

1 Piece(s) 47 Day(s) Female Straight3AWG24/AWG22Blue

2,722,141 VND

1 Piece(s) 47 Day(s) Female Straight5AWG24/AWG22Blue

4,733,644 VND

1 Piece(s) 47 Day(s) Female Straight10AWG24/AWG22Blue

6,736,034 VND

1 Piece(s) 47 Day(s) Female Straight15AWG24/AWG22Blue

8,742,764 VND

1 Piece(s) 47 Day(s) Female Straight20AWG24/AWG22Blue

10,748,194 VND

1 Piece(s) 47 Day(s) Female Straight25AWG24/AWG22Blue

14,001,917 VND

1 Piece(s) 47 Day(s) Female Straight30AWG24/AWG22Blue

16,198,691 VND

1 Piece(s) 47 Day(s) Female Straight35AWG24/AWG22Blue

953,614 VND

1 Piece(s) 47 Day(s) Female angle0.5AWG24/AWG22Purple

1,351,052 VND

1 Piece(s) 47 Day(s) Female angle1.5AWG24/AWG22Purple

1,549,774 VND

1 Piece(s) 47 Day(s) Female angle2AWG24/AWG22Purple

1,956,327 VND

1 Piece(s) 47 Day(s) Female angle3AWG24/AWG22Purple

2,558,564 VND

1 Piece(s) 47 Day(s) Female angle4.5AWG24/AWG22Purple

2,752,946 VND

1 Piece(s) 47 Day(s) Female angle5AWG24/AWG22Purple

3,758,697 VND

1 Piece(s) 47 Day(s) Female angle7.5AWG24/AWG22Purple

4,758,374 VND

1 Piece(s) 47 Day(s) Female angle10AWG24/AWG22Purple

6,759,466 VND

1 Piece(s) 47 Day(s) Female angle15AWG24/AWG22Purple

8,760,554 VND

1 Piece(s) 47 Day(s) Female angle20AWG24/AWG22Purple

Loading...Tải…

Basic InformationThông tin cơ bản

CN2 Cut off Cable shape Round Material PUR
UL UL CSA CSA