(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Fieldbus Connector PROFIBUS M12 Open-End (Part Number)

Fieldbus Connector PROFIBUS M12 Open-End
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      901,982VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・MURR Fieldbus Connector PROFIBUS M12 Open-End Cable.
・Please Refer to catalog for details of product Appearance.
•Related Keywords: MURR, Cable with Connector, Cable with Round Connector

 
Part Number
7000-14051-8400030
7000-14051-8400050
7000-14051-8400060
7000-14051-8400100
7000-14051-8400150
7000-14051-8400200
7000-14051-8400300
7000-14051-8400400
7000-14051-8400500
7000-14051-8400600
7000-14051-8400700
7000-14051-8400750
7000-14051-8400800
7000-14051-8400850
7000-14051-8401000
7000-14051-8401200
7000-14051-8401500
7000-14051-8401800
7000-14051-8402000
7000-14051-8402200
7000-14051-8402500
7000-14051-8403000
7000-14051-8405000
7000-14051-8410060
7000-14051-8410100
7000-14051-8410150
7000-14051-8410200
7000-14051-8410300
7000-14051-8410400
7000-14051-8410500
7000-14051-8410750
7000-14051-8411000
7000-14051-8411500
7000-14051-8412000
7000-14051-8412500
7000-14051-8413000
7000-14051-8414000
7000-14051-8430100
7000-14051-8430500
7000-14051-8430750
7000-14051-8500100
7000-14051-8500150
7000-14051-8500300
7000-14051-8500400
7000-14051-8500500
7000-14051-8500750
7000-14051-8501000
7000-14051-8501100
7000-14061-8400030
7000-14061-8400050
7000-14061-8400060
7000-14061-8400100
7000-14061-8400150
7000-14061-8400200
7000-14061-8400250
7000-14061-8400300
7000-14061-8400350
7000-14061-8400400
7000-14061-8400500
7000-14061-8400550
7000-14061-8400600
7000-14061-8400700
7000-14061-8400750
7000-14061-8400800
7000-14061-8400850
7000-14061-8400900
7000-14061-8401000
7000-14061-8401200
7000-14061-8401250
7000-14061-8401500
7000-14061-8401600
7000-14061-8401700
7000-14061-8402000
7000-14061-8402500
7000-14061-8402700
7000-14061-8403000
7000-14061-8403500
7000-14061-8404000
7000-14061-8404500
7000-14061-8405000
7000-14061-8410100
7000-14061-8410150
7000-14061-8410200
7000-14061-8410250
7000-14061-8410300
7000-14061-8410400
7000-14061-8410500
7000-14061-8410700
7000-14061-8410750
7000-14061-8411000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCN1 Length
(m)
Material Cable Cross Section Area

901,982 VND

1 Piece(s) 47 Day(s) Male Straight0.3PUR1x2xAWG24

968,801 VND

1 Piece(s) 47 Day(s) Male Straight0.5PUR1x2xAWG24

997,436 VND

1 Piece(s) 47 Day(s) Male Straight0.6PUR1x2xAWG24

1,118,926 VND

1 Piece(s) 47 Day(s) Male Straight1PUR1x2xAWG24

1,275,124 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR1x2xAWG24

1,443,039 VND

1 Piece(s) 47 Day(s) Male Straight2PUR1x2xAWG24

1,754,569 VND

1 Piece(s) 47 Day(s) Male Straight3PUR1x2xAWG24

2,063,932 VND

1 Piece(s) 47 Day(s) Male Straight4PUR1x2xAWG24

2,379,369 VND

1 Piece(s) 47 Day(s) Male Straight5PUR1x2xAWG24

2,703,916 VND

1 Piece(s) 47 Day(s) Male Straight6PUR1x2xAWG24

3,042,351 VND

1 Piece(s) 47 Day(s) Male Straight7PUR1x2xAWG24

3,168,176 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR1x2xAWG24

3,324,376 VND

1 Piece(s) 47 Day(s) Male Straight8PUR1x2xAWG24

3,480,576 VND

1 Piece(s) 47 Day(s) Male Straight8.5PUR1x2xAWG24

3,952,211 VND

1 Piece(s) 47 Day(s) Male Straight10PUR1x2xAWG24

4,584,821 VND

1 Piece(s) 47 Day(s) Male Straight12PUR1x2xAWG24

5,532,864 VND

1 Piece(s) 47 Day(s) Male Straight15PUR1x2xAWG24

6,471,796 VND

1 Piece(s) 47 Day(s) Male Straight18PUR1x2xAWG24

7,105,707 VND

1 Piece(s) 47 Day(s) Male Straight20PUR1x2xAWG24

7,732,241 VND

1 Piece(s) 47 Day(s) Male Straight22PUR1x2xAWG24

8,681,587 VND

1 Piece(s) 47 Day(s) Male Straight25PUR1x2xAWG24

11,240,224 VND

1 Piece(s) 47 Day(s) Male Straight30PUR1x2xAWG24

18,954,747 VND

1 Piece(s) 47 Day(s) Male Straight50PUR1x2xAWG24

929,316 VND

1 Piece(s) 47 Day(s) Male Straight0.6PUR1x2xAWG24

1,009,584 VND

1 Piece(s) 47 Day(s) Male Straight1PUR1x2xAWG24

1,114,151 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR1x2xAWG24

1,205,267 VND

1 Piece(s) 47 Day(s) Male Straight2PUR1x2xAWG24

1,411,366 VND

1 Piece(s) 47 Day(s) Male Straight3PUR1x2xAWG24

1,617,462 VND

1 Piece(s) 47 Day(s) Male Straight4PUR1x2xAWG24

1,810,107 VND

1 Piece(s) 47 Day(s) Male Straight5PUR1x2xAWG24

2,313,419 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR1x2xAWG24

2,816,727 VND

1 Piece(s) 47 Day(s) Male Straight10PUR1x2xAWG24

3,820,309 VND

1 Piece(s) 47 Day(s) Male Straight15PUR1x2xAWG24

4,829,967 VND

1 Piece(s) 47 Day(s) Male Straight20PUR1x2xAWG24

5,833,549 VND

1 Piece(s) 47 Day(s) Male Straight25PUR1x2xAWG24

7,487,094 VND

1 Piece(s) 47 Day(s) Male Straight30PUR1x2xAWG24

9,691,676 VND

1 Piece(s) 47 Day(s) Male Straight40PUR1x2xAWG24

1,073,366 VND

1 Piece(s) 47 Day(s) Male Straight1PUR1x2xAWG23

2,145,502 VND

1 Piece(s) 47 Day(s) Male Straight5PUR1x2xAWG23

2,803,711 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR1x2xAWG23

974,874 VND

1 Piece(s) 47 Day(s) Male Straight1PVC1x2xAWG24

1,065,556 VND

1 Piece(s) 47 Day(s) Male Straight1.5PVC1x2xAWG24

1,317,209 VND

1 Piece(s) 47 Day(s) Male Straight3PVC1x2xAWG24

1,478,184 VND

1 Piece(s) 47 Day(s) Male Straight4PVC1x2xAWG24

1,653,474 VND

1 Piece(s) 47 Day(s) Male Straight5PVC1x2xAWG24

2,077,817 VND

1 Piece(s) 47 Day(s) Male Straight7.5PVC1x2xAWG24

2,497,386 VND

1 Piece(s) 47 Day(s) Male Straight10PVC1x2xAWG24

2,644,039 VND

1 Piece(s) 47 Day(s) Male Straight11PVC1x2xAWG24

990,061 VND

1 Piece(s) 47 Day(s) Female Straight0.3PUR1x2xAWG24

1,056,879 VND

1 Piece(s) 47 Day(s) Female Straight0.5PUR1x2xAWG24

1,091,591 VND

1 Piece(s) 47 Day(s) Female Straight0.6PUR1x2xAWG24

1,207,006 VND

1 Piece(s) 47 Day(s) Female Straight1PUR1x2xAWG24

1,363,204 VND

1 Piece(s) 47 Day(s) Female Straight1.5PUR1x2xAWG24

1,534,156 VND

1 Piece(s) 47 Day(s) Female Straight2PUR1x2xAWG24

1,680,374 VND

1 Piece(s) 47 Day(s) Female Straight2.5PUR1x2xAWG24

1,830,499 VND

1 Piece(s) 47 Day(s) Female Straight3PUR1x2xAWG24

1,995,812 VND

1 Piece(s) 47 Day(s) Female Straight3.5PUR1x2xAWG24

2,152,012 VND

1 Piece(s) 47 Day(s) Female Straight4PUR1x2xAWG24

2,473,521 VND

1 Piece(s) 47 Day(s) Female Straight5PUR1x2xAWG24

2,629,721 VND

1 Piece(s) 47 Day(s) Female Straight5.5PUR1x2xAWG24

2,791,994 VND

1 Piece(s) 47 Day(s) Female Straight6PUR1x2xAWG24

3,133,466 VND

1 Piece(s) 47 Day(s) Female Straight7PUR1x2xAWG24

3,265,367 VND

1 Piece(s) 47 Day(s) Female Straight7.5PUR1x2xAWG24

3,418,529 VND

1 Piece(s) 47 Day(s) Female Straight8PUR1x2xAWG24

3,574,727 VND

1 Piece(s) 47 Day(s) Female Straight8.5PUR1x2xAWG24

3,737,002 VND

1 Piece(s) 47 Day(s) Female Straight9PUR1x2xAWG24

4,046,364 VND

1 Piece(s) 47 Day(s) Female Straight10PUR1x2xAWG24

4,672,901 VND

1 Piece(s) 47 Day(s) Female Straight12PUR1x2xAWG24

4,846,452 VND

1 Piece(s) 47 Day(s) Female Straight12.5PUR1x2xAWG24

5,617,906 VND

1 Piece(s) 47 Day(s) Female Straight15PUR1x2xAWG24

5,930,306 VND

1 Piece(s) 47 Day(s) Female Straight16PUR1x2xAWG24

6,251,816 VND

1 Piece(s) 47 Day(s) Female Straight17PUR1x2xAWG24

7,193,786 VND

1 Piece(s) 47 Day(s) Female Straight20PUR1x2xAWG24

8,769,666 VND

1 Piece(s) 47 Day(s) Female Straight25PUR1x2xAWG24

9,396,201 VND

1 Piece(s) 47 Day(s) Female Straight27PUR1x2xAWG24

11,343,486 VND

1 Piece(s) 47 Day(s) Female Straight30PUR1x2xAWG24

13,068,192 VND

1 Piece(s) 47 Day(s) Female Straight35PUR1x2xAWG24

14,798,969 VND

1 Piece(s) 47 Day(s) Female Straight40PUR1x2xAWG24

16,519,336 VND

1 Piece(s) 47 Day(s) Female Straight45PUR1x2xAWG24

19,064,087 VND

1 Piece(s) 47 Day(s) Female Straight50PUR1x2xAWG24

1,097,664 VND

1 Piece(s) 47 Day(s) Female Straight1PUR1x2xAWG24

1,199,194 VND

1 Piece(s) 47 Day(s) Female Straight1.5PUR1x2xAWG24

1,290,309 VND

1 Piece(s) 47 Day(s) Female Straight2PUR1x2xAWG24

1,400,952 VND

1 Piece(s) 47 Day(s) Female Straight2.5PUR1x2xAWG24

1,508,554 VND

1 Piece(s) 47 Day(s) Female Straight3PUR1x2xAWG24

1,702,504 VND

1 Piece(s) 47 Day(s) Female Straight4PUR1x2xAWG24

1,904,261 VND

1 Piece(s) 47 Day(s) Female Straight5PUR1x2xAWG24

2,299,967 VND

1 Piece(s) 47 Day(s) Female Straight7PUR1x2xAWG24

2,401,496 VND

1 Piece(s) 47 Day(s) Female Straight7.5PUR1x2xAWG24

2,904,806 VND

1 Piece(s) 47 Day(s) Female Straight10PUR1x2xAWG24

Loading...Tải…

Basic InformationThông tin cơ bản

CN2 Cut off Cable shape Round Cable Color Purple
UL UL CSA CSA