(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

M8 Round Plug Open-End Shield Cable (Part Number)

M8 Round Plug Open-End Shield Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      622,557VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・MURR M8 Round Plug Open-End Shield Cable.
・Please Refer to catalog for details of product Appearance.
•Related Keywords: MURR, Cable with Connector, Cable with Round Connector

 
Part Number
7000-08701-2000150
7000-08701-2000300
7000-08701-2000500
7000-08701-2000750
7000-08701-2001000
7000-08701-2400150
7000-08701-2400300
7000-08701-2400500
7000-08701-2400750
7000-08701-2401000
7000-08701-6000150
7000-08701-6000500
7000-08701-6400050
7000-08701-6400150
7000-08701-6400300
7000-08701-6400500
7000-08701-6401000
7000-08711-2010150
7000-08711-2010300
7000-08711-2010500
7000-08711-2010750
7000-08711-2011000
7000-08711-2011500
7000-08711-2410150
7000-08711-2410300
7000-08711-2410500
7000-08711-2410750
7000-08711-2411000
7000-08711-6010050
7000-08711-6010150
7000-08711-6010300
7000-08711-6010500
7000-08711-6010750
7000-08711-6410015
7000-08711-6410030
7000-08711-6410050
7000-08711-6410150
7000-08711-6410300
7000-08711-6410500
7000-08711-6410750
7000-08711-6411000
7000-08711-6411500
7000-08721-2000150
7000-08721-2000300
7000-08721-2000500
7000-08721-2000750
7000-08721-2001000
7000-08721-2400150
7000-08721-2400300
7000-08721-2400500
7000-08721-2400750
7000-08721-2401000
7000-08731-2010150
7000-08731-2010300
7000-08731-2010500
7000-08731-2010750
7000-08731-2011000
7000-08731-2410150
7000-08731-2410300
7000-08731-2410500
7000-08731-2410750
7000-08731-2411000
7000-08731-6010150
7000-08731-6410150
7000-08731-6410200
7000-08731-6410300
7000-08731-6410500
7000-08731-6410750
7000-08731-6411000
7000-08731-6413000
7000-08741-2000150
7000-08741-2000300
7000-08741-2000500
7000-08741-2000750
7000-08741-2001000
7000-08741-2001500
7000-08741-2400150
7000-08741-2400200
7000-08741-2400300
7000-08741-2400500
7000-08741-2400750
7000-08741-2401000
7000-08741-2401500
7000-08741-2402000
7000-08741-2403000
7000-08741-6000500
7000-08741-6001000
7000-08741-6001500
7000-08741-6002000
7000-08741-6002500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCN1 Length
(m)
Material Cable Cross Section Area Cable Color

657,269 VND

1 Piece(s) 47 Day(s) Male Straight1.5PVC3X0.34Gray

755,327 VND

1 Piece(s) 47 Day(s) Male Straight3PVC3X0.34Gray

867,269 VND

1 Piece(s) 47 Day(s) Male Straight5PVC3X0.34Gray

1,021,299 VND

1 Piece(s) 47 Day(s) Male Straight7.5PVC3X0.34Gray

1,172,292 VND

1 Piece(s) 47 Day(s) Male Straight10PVC3X0.34Gray

730,162 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR3X0.34Gray

901,114 VND

1 Piece(s) 47 Day(s) Male Straight3PUR3X0.34Gray

1,119,361 VND

1 Piece(s) 47 Day(s) Male Straight5PUR3X0.34Gray

1,394,876 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR3X0.34Gray

1,676,471 VND

1 Piece(s) 47 Day(s) Male Straight10PUR3X0.34Gray

657,269 VND

1 Piece(s) 47 Day(s) Male Straight1.5PVC3X0.34Black

867,269 VND

1 Piece(s) 47 Day(s) Male Straight5PVC3X0.34Black

622,557 VND

1 Piece(s) 47 Day(s) Male Straight0.5PUR3x0.34Black

730,162 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR3X0.34Black

901,114 VND

1 Piece(s) 47 Day(s) Male Straight3PUR3X0.34Black

1,119,361 VND

1 Piece(s) 47 Day(s) Male Straight5PUR3X0.34Black

1,676,471 VND

1 Piece(s) 47 Day(s) Male Straight10PUR3X0.34Black

698,056 VND

1 Piece(s) 47 Day(s) Male Straight1.5PVC4X0.34Gray

799,151 VND

1 Piece(s) 47 Day(s) Male Straight3PVC4X0.34Gray

933,654 VND

1 Piece(s) 47 Day(s) Male Straight5PVC4X0.34Gray

1,101,134 VND

1 Piece(s) 47 Day(s) Male Straight7.5PVC4X0.34Gray

1,271,652 VND

1 Piece(s) 47 Day(s) Male Straight10PVC4X0.34Gray

1,600,974 VND

1 Piece(s) 47 Day(s) Male Straight15PVC4x0.34Gray

780,057 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR4X0.34Gray

957,084 VND

1 Piece(s) 47 Day(s) Male Straight3PUR4X0.34Gray

1,197,892 VND

1 Piece(s) 47 Day(s) Male Straight5PUR4X0.34Gray

1,499,011 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR4X0.34Gray

1,794,052 VND

1 Piece(s) 47 Day(s) Male Straight10PUR4X0.34Gray

631,669 VND

1 Piece(s) 47 Day(s) Male Straight0.5PVC4x0.34Black

698,056 VND

1 Piece(s) 47 Day(s) Male Straight1.5PVC4x0,34Black

799,151 VND

1 Piece(s) 47 Day(s) Male Straight3PVC4X0.34Black

933,654 VND

1 Piece(s) 47 Day(s) Male Straight5PVC4X0.34Black

1,096,797 VND

1 Piece(s) 47 Day(s) Male Straight7.5PVC4x0.34Black

623,506 VND

1 Piece(s) 47 Day(s) Male Straight0.15PUR4X0.34Black

634,706 VND

1 Piece(s) 47 Day(s) Male Straight0.3PUR4X0.34Black

662,041 VND

1 Piece(s) 47 Day(s) Male Straight0.5PUR4X0.34Black

780,057 VND

1 Piece(s) 47 Day(s) Male Straight1.5PUR4X0.34Black

957,084 VND

1 Piece(s) 47 Day(s) Male Straight3PUR4X0.34Black

1,197,892 VND

1 Piece(s) 47 Day(s) Male Straight5PUR4X0.34Black

1,499,011 VND

1 Piece(s) 47 Day(s) Male Straight7.5PUR4X0.34Black

1,794,052 VND

1 Piece(s) 47 Day(s) Male Straight10PUR4X0.34Black

2,373,294 VND

1 Piece(s) 47 Day(s) Male Straight15PUR4x0.34Black

718,012 VND

1 Piece(s) 47 Day(s) Male angle1.5PVC3X0.34Gray

813,034 VND

1 Piece(s) 47 Day(s) Male angle3PVC3X0.34Gray

931,051 VND

1 Piece(s) 47 Day(s) Male angle5PVC3X0.34Gray

1,082,044 VND

1 Piece(s) 47 Day(s) Male angle7.5PVC3X0.34Gray

1,236,074 VND

1 Piece(s) 47 Day(s) Male angle10PVC3X0.34Gray

790,906 VND

1 Piece(s) 47 Day(s) Male angle1.5PUR3X0.34Gray

961,859 VND

1 Piece(s) 47 Day(s) Male angle3PUR3X0.34Gray

1,183,139 VND

1 Piece(s) 47 Day(s) Male angle5PUR3X0.34Gray

1,458,659 VND

1 Piece(s) 47 Day(s) Male angle7.5PUR3X0.34Gray

1,740,251 VND

1 Piece(s) 47 Day(s) Male angle10PUR3X0.34Gray

764,872 VND

1 Piece(s) 47 Day(s) Male angle1.5PVC4X0.34Gray

865,969 VND

1 Piece(s) 47 Day(s) Male angle3PVC4X0.34Gray

994,399 VND

1 Piece(s) 47 Day(s) Male angle5PVC4X0.34Gray

1,164,917 VND

1 Piece(s) 47 Day(s) Male angle7.5PVC4X0.34Gray

1,335,436 VND

1 Piece(s) 47 Day(s) Male angle10PVC4X0.34Gray

846,877 VND

1 Piece(s) 47 Day(s) Male angle1.5PUR4X0.34Gray

1,026,941 VND

1 Piece(s) 47 Day(s) Male angle3PUR4X0.34Gray

1,264,711 VND

1 Piece(s) 47 Day(s) Male angle5PUR4X0.34Gray

1,559,754 VND

1 Piece(s) 47 Day(s) Male angle7.5PUR4X0.34Gray

1,863,909 VND

1 Piece(s) 47 Day(s) Male angle10PUR4X0.34Gray

764,872 VND

1 Piece(s) 47 Day(s) Male angle1.5PVC4X0.34Black

846,877 VND

1 Piece(s) 47 Day(s) Male angle1.5PUR4X0.34Black

905,886 VND

1 Piece(s) 47 Day(s) Male angle2PUR4X0.34Black

1,026,941 VND

1 Piece(s) 47 Day(s) Male angle3PUR4X0.34Black

1,264,711 VND

1 Piece(s) 47 Day(s) Male angle5PUR4X0.34Black

1,559,754 VND

1 Piece(s) 47 Day(s) Male angle7.5PUR4X0.34Black

1,863,909 VND

1 Piece(s) 47 Day(s) Male angle10PUR4X0.34Black

4,609,551 VND

1 Piece(s) 47 Day(s) Male angle30PUR4x0.34Black

678,527 VND

1 Piece(s) 47 Day(s) Female Straight1.5PVC3X0.34Gray

773,549 VND

1 Piece(s) 47 Day(s) Female Straight3PVC3X0.34Gray

888,532 VND

1 Piece(s) 47 Day(s) Female Straight5PVC3X0.34Gray

1,048,636 VND

1 Piece(s) 47 Day(s) Female Straight7.5PVC3X0.34Gray

1,196,589 VND

1 Piece(s) 47 Day(s) Female Straight10PVC3X0.34Gray

1,497,274 VND

1 Piece(s) 47 Day(s) Female Straight15PVC3X0.34Gray

757,496 VND

1 Piece(s) 47 Day(s) Female Straight1.5PUR3X0.34Gray

810,431 VND

1 Piece(s) 47 Day(s) Female Straight2PUR3X0.34Gray

925,409 VND

1 Piece(s) 47 Day(s) Female Straight3PUR3X0.34Gray

1,140,619 VND

1 Piece(s) 47 Day(s) Female Straight5PUR3X0.34Gray

1,425,251 VND

1 Piece(s) 47 Day(s) Female Straight7.5PUR3X0.34Gray

1,697,731 VND

1 Piece(s) 47 Day(s) Female Straight10PUR3X0.34Gray

2,236,186 VND

1 Piece(s) 47 Day(s) Female Straight15PUR3X0.34Gray

2,806,312 VND

1 Piece(s) 47 Day(s) Female Straight20PUR3X0.34Gray

4,283,702 VND

1 Piece(s) 47 Day(s) Female Straight30PUR3X0.34Gray

888,532 VND

1 Piece(s) 47 Day(s) Female Straight5PVC3X0.34Black

1,196,589 VND

1 Piece(s) 47 Day(s) Female Straight10PVC3x0.34Black

1,501,612 VND

1 Piece(s) 47 Day(s) Female Straight15PVC3x0.34Black

1,809,674 VND

1 Piece(s) 47 Day(s) Female Straight20PVC3X0.34Black

2,113,394 VND

1 Piece(s) 47 Day(s) Female Straight25PVC3x0.34Black

Loading...Tải…

Basic InformationThông tin cơ bản

CN2 Cut off Cable shape Round UL UL
CSA CSA