(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

M12 Flange Connector (Part Number)

M12 Flange Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      567,415VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・MURR Company’s M12 Flange Connector.
・Please Refer to catalog for details of product Appearance.
•Related Keywords: MURR, Cable with Connector, Cable with Round Connector

 
Part Number
7000-13501-9010020
7000-13501-9010050
7000-13501-9010100
7000-13501-9710020
7000-13501-9710050
7000-13501-9710100
7000-13501-9710200
7000-13521-9020020
7000-13521-9020050
7000-13521-9020100
7000-13521-9720020
7000-13521-9720050
7000-13521-9720100
7000-13521-9750020
7000-13521-9750050
7000-13521-9750100
7000-13541-9010020
7000-13541-9010050
7000-13541-9010100
7000-13541-9010200
7000-13541-9710020
7000-13541-9710050
7000-13541-9710100
7000-13541-9710160
7000-13541-9710200
7000-13561-9020020
7000-13561-9020050
7000-13561-9020100
7000-13561-9720020
7000-13561-9720050
7000-13561-9720100
7000-13561-9720200
7000-13561-9750020
7000-13561-9750050
7000-13561-9750100
7000-13561-9750200
7000-17161-9030020
7000-17161-9030050
7000-17161-9030100
7000-17161-9730020
7000-17161-9730050
7000-17161-9730100
7000-17161-9820050
7000-17181-9030020
7000-17181-9030050
7000-17181-9030100
7000-17181-9730020
7000-17181-9730050
7000-17181-9730100
7000-17181-9730150
7000-17181-9730200
7000-17181-9820050
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength
(m)
Material Cable Cross Section Area

567,415 VND

1 Piece(s) 47 Day(s) 0.2PVC4X0.34

576,969 VND

1 Piece(s) 47 Day(s) 0.5PVC4X0.34

596,386 VND

1 Piece(s) 47 Day(s) 1PVC4X0.34

573,887 VND

1 Piece(s) 47 Day(s) 0.2-4X0.34

598,542 VND

1 Piece(s) 47 Day(s) 0.5-4X0.34

622,272 VND

1 Piece(s) 47 Day(s) 1-4X0.34

693,714 VND

1 Piece(s) 47 Day(s) 2-4X0.34

584,674 VND

1 Piece(s) 47 Day(s) 0.2PVC5X0.34

594,228 VND

1 Piece(s) 47 Day(s) 0.5PVC5X0.34

607,171 VND

1 Piece(s) 47 Day(s) 1PVC5X0.34

591,146 VND

1 Piece(s) 47 Day(s) 0.2-5X0.34

607,171 VND

1 Piece(s) 47 Day(s) 0.5-5X0.34

631,669 VND

1 Piece(s) 47 Day(s) 1-5X0.34

591,146 VND

1 Piece(s) 47 Day(s) 0.2-5X0.34

607,171 VND

1 Piece(s) 47 Day(s) 0.5-5X0.34

631,669 VND

1 Piece(s) 47 Day(s) 1-5X0.34

584,674 VND

1 Piece(s) 47 Day(s) 0.2PVC4X0.34

594,228 VND

1 Piece(s) 47 Day(s) 0.5PVC4X0.34

605,014 VND

1 Piece(s) 47 Day(s) 1PVC4X0.34

629,934 VND

1 Piece(s) 47 Day(s) 2PVC-

591,146 VND

1 Piece(s) 47 Day(s) 0.2-4X0.34

607,171 VND

1 Piece(s) 47 Day(s) 0.5-4X0.34

631,669 VND

1 Piece(s) 47 Day(s) 1-4X0.34

680,262 VND

1 Piece(s) 47 Day(s) 1.6-4X0.34

718,012 VND

1 Piece(s) 47 Day(s) 2-4X0.34

599,775 VND

1 Piece(s) 47 Day(s) 0.2PVC5X0.34

611,486 VND

1 Piece(s) 47 Day(s) 0.5PVC5X0.34

626,588 VND

1 Piece(s) 47 Day(s) 1PVC5X0.34

604,090 VND

1 Piece(s) 47 Day(s) 0.2-5X0.34

626,588 VND

1 Piece(s) 47 Day(s) 0.5-5X0.34

668,116 VND

1 Piece(s) 47 Day(s) 1-5X0.34

763,571 VND

1 Piece(s) 47 Day(s) 2-5X0.34

604,090 VND

1 Piece(s) 47 Day(s) 0.2-5X0.34

626,588 VND

1 Piece(s) 47 Day(s) 0.5-5X0.34

668,116 VND

1 Piece(s) 47 Day(s) 1-5X0.34

763,571 VND

1 Piece(s) 47 Day(s) 2-5X0.34

788,302 VND

1 Piece(s) 47 Day(s) 0.2PVC8x0,25

813,901 VND

1 Piece(s) 47 Day(s) 0.5PVC8x0,25

838,199 VND

1 Piece(s) 47 Day(s) 1PVC8x0,25

797,412 VND

1 Piece(s) 47 Day(s) 0.2-8x0,25

835,161 VND

1 Piece(s) 47 Day(s) 0.5-8x0,25

880,721 VND

1 Piece(s) 47 Day(s) 1-8x0,25

835,161 VND

1 Piece(s) 47 Day(s) 0.5-8x0,25

818,676 VND

1 Piece(s) 47 Day(s) 0.2PVC8x0,25

833,861 VND

1 Piece(s) 47 Day(s) 0.5PVC8x0,25

871,609 VND

1 Piece(s) 47 Day(s) 1PVC8x0,25

830,822 VND

1 Piece(s) 47 Day(s) 0.2-8x0,25

855,121 VND

1 Piece(s) 47 Day(s) 0.5-8x0,25

911,091 VND

1 Piece(s) 47 Day(s) 1-8x0,25

970,101 VND

1 Piece(s) 47 Day(s) 1.5-8x0.25

1,027,807 VND

1 Piece(s) 47 Day(s) 2--

859,459 VND

1 Piece(s) 47 Day(s) 0.5-8x0,25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

CN1 Other CN2 Other Cable shape Round