(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

M12 Round Plug Connector including Open-End LED (Part Number)

M12 Round Plug Connector including Open-End LED
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      584,674VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・MURR M12 Round Plug Connector Open-End Cable With LED.
・Please Refer to catalog for details of product Appearance.

•Related Keywords: MURR, Cable with Connector, Cable with Round Connector

 
Part Number
7000-12261-0130150
7000-12261-0130300
7000-12261-0130500
7000-12261-0130750
7000-12261-0131000
7000-12261-0230150
7000-12261-0230300
7000-12261-0230500
7000-12261-0230750
7000-12261-0231000
7000-12261-0231500
7000-12261-0232000
7000-12261-0330150
7000-12261-0330300
7000-12261-0330500
7000-12261-0330750
7000-12261-0331000
7000-12261-0331500
7000-12261-0332000
7000-12261-0530150
7000-12261-0530300
7000-12261-0530500
7000-12261-0530750
7000-12261-0531000
7000-12261-2130150
7000-12261-2130300
7000-12261-2130500
7000-12261-2130750
7000-12261-2131000
7000-12261-2131500
7000-12261-2132000
7000-12261-2132500
7000-12261-2134000
7000-12261-2230150
7000-12261-2230300
7000-12261-2230400
7000-12261-2230500
7000-12261-2230750
7000-12261-2231000
7000-12261-2231500
7000-12261-2232000
7000-12261-2330150
7000-12261-2330300
7000-12261-2330500
7000-12261-2330750
7000-12261-2331000
7000-12261-2331500
7000-12261-2332000
7000-12261-2332500
7000-12261-2333000
7000-12261-2530150
7000-12261-2530300
7000-12261-2530500
7000-12261-2531000
7000-12261-6130050
7000-12261-6130150
7000-12261-6130300
7000-12261-6130500
7000-12261-6130750
7000-12261-6131000
7000-12261-6131500
7000-12261-6132500
7000-12261-6230100
7000-12261-6230150
7000-12261-6230200
7000-12261-6230250
7000-12261-6230300
7000-12261-6230500
7000-12261-6230750
7000-12261-6231000
7000-12261-6231500
7000-12261-6232000
7000-12261-6232500
7000-12261-6233000
7000-12261-6233500
7000-12261-6234500
7000-12261-6330150
7000-12261-6330200
7000-12261-6330300
7000-12261-6330500
7000-12261-6330750
7000-12261-6331000
7000-12261-6331500
7000-12261-6332000
7000-12261-6332500
7000-12261-6333000
7000-12261-6334500
7000-12261-6530150
7000-12261-6530300
7000-12261-6530500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCN1 Length
(m)
Material Cable Cross Section Area Cable Color UL CSA

600,699 VND

1 Piece(s) 47 Day(s) Female Straight1.5PVC3X0.34YellowULCSA

621,040 VND

1 Piece(s) 47 Day(s) Female Straight3PVC3X0.34YellowULCSA

649,459 VND

1 Piece(s) 47 Day(s) Female Straight5PVC3X0.34YellowULCSA

700,657 VND

1 Piece(s) 47 Day(s) Female Straight7.5PVC3X0.34YellowULCSA

751,856 VND

1 Piece(s) 47 Day(s) Female Straight10PVC3X0.34YellowULCSA

615,801 VND

1 Piece(s) 47 Day(s) Female Straight1.5PUR3x0.34YellowULCSA

660,306 VND

1 Piece(s) 47 Day(s) Female Straight3PUR3x0.34YellowULCSA

728,426 VND

1 Piece(s) 47 Day(s) Female Straight5PUR3x0.34YellowULCSA

819,107 VND

1 Piece(s) 47 Day(s) Female Straight7.5PUR3X0.34Yellow--

906,754 VND

1 Piece(s) 47 Day(s) Female Straight10PUR3x0.34YellowULCSA

1,086,816 VND

1 Piece(s) 47 Day(s) Female Straight15PUR3x0.34YellowULCSA

1,266,881 VND

1 Piece(s) 47 Day(s) Female Straight20PUR3x0.34YellowULCSA

649,892 VND

1 Piece(s) 47 Day(s) Female Straight1.5PUR3X0.34YellowULCSA

751,422 VND

1 Piece(s) 47 Day(s) Female Straight3PUR3X0.34YellowULCSA

874,212 VND

1 Piece(s) 47 Day(s) Female Straight5PUR3X0.34YellowULCSA

1,040,824 VND

1 Piece(s) 47 Day(s) Female Straight7.5PUR3X0.34YellowULCSA

1,201,362 VND

1 Piece(s) 47 Day(s) Female Straight10PUR3X0.34YellowULCSA

1,530,249 VND

1 Piece(s) 47 Day(s) Female Straight15PUR3X0.34YellowULCSA

1,837,876 VND

1 Piece(s) 47 Day(s) Female Straight20PUR3X0.34YellowULCSA

719,746 VND

1 Piece(s) 47 Day(s) Female Straight1.5PUR3X0.34YellowULCSA

891,134 VND

1 Piece(s) 47 Day(s) Female Straight3PUR3X0.34YellowULCSA

1,120,226 VND

1 Piece(s) 47 Day(s) Female Straight5PUR3X0.34YellowULCSA

1,405,289 VND

1 Piece(s) 47 Day(s) Female Straight7.5PUR3X0.34YellowULCSA

1,690,356 VND

1 Piece(s) 47 Day(s) Female Straight10PUR3X0.34YellowULCSA

671,152 VND

1 Piece(s) 47 Day(s) Female Straight1.5PVC3X0.34GrayULCSA

711,937 VND

1 Piece(s) 47 Day(s) Female Straight3PVC3X0.34GrayULCSA

764,872 VND

1 Piece(s) 47 Day(s) Female Straight5PVC3X0.34GrayULCSA

834,292 VND

1 Piece(s) 47 Day(s) Female Straight7.5PVC3X0.34GrayULCSA

906,754 VND

1 Piece(s) 47 Day(s) Female Straight10PVC3X0.34GrayULCSA

1,044,296 VND

1 Piece(s) 47 Day(s) Female Straight15PVC3X0.34GrayULCSA

1,184,876 VND

1 Piece(s) 47 Day(s) Female Straight20PVC3X0.34GrayULCSA

1,319,381 VND

1 Piece(s) 47 Day(s) Female Straight25PVC3X0.34GrayULCSA

1,888,207 VND

1 Piece(s) 47 Day(s) Female Straight40PVC3X0.34GrayULCSA

698,486 VND

1 Piece(s) 47 Day(s) Female Straight1.5PUR3x0.34GrayULCSA

763,571 VND

1 Piece(s) 47 Day(s) Female Straight3PUR3x0.34GrayULCSA

813,469 VND

1 Piece(s) 47 Day(s) Female Straight4PUR3x0.34GrayULCSA

859,027 VND

1 Piece(s) 47 Day(s) Female Straight5PUR3x0.34GrayULCSA

974,006 VND

1 Piece(s) 47 Day(s) Female Straight7.5PUR3x0.34GrayULCSA

1,090,722 VND

1 Piece(s) 47 Day(s) Female Straight10PUR3x0.34GrayULCSA

1,317,644 VND

1 Piece(s) 47 Day(s) Female Straight15PUR3x0.34GrayULCSA

1,552,377 VND

1 Piece(s) 47 Day(s) Female Straight20PUR3x0.34GrayULCSA

747,082 VND

1 Piece(s) 47 Day(s) Female Straight1.5PUR3X0.34GrayULCSA

854,686 VND

1 Piece(s) 47 Day(s) Female Straight3PUR3X0.34GrayULCSA

1,001,776 VND

1 Piece(s) 47 Day(s) Female Straight5PUR3X0.34GrayULCSA

1,192,687 VND

1 Piece(s) 47 Day(s) Female Straight7.5PUR3X0.34GrayULCSA

1,377,522 VND

1 Piece(s) 47 Day(s) Female Straight10PUR3X0.34GrayULCSA

1,761,077 VND

1 Piece(s) 47 Day(s) Female Straight15PUR3X0.34GrayULCSA

2,132,487 VND

1 Piece(s) 47 Day(s) Female Straight20PUR3X0.34GrayULCSA

2,506,931 VND

1 Piece(s) 47 Day(s) Female Straight25PUR3X0.34GrayULCSA

3,151,689 VND

1 Piece(s) 47 Day(s) Female Straight30PUR3X0.34GrayULCSA

826,051 VND

1 Piece(s) 47 Day(s) Female Straight1.5PUR3X0.34GrayULCSA

1,027,807 VND

1 Piece(s) 47 Day(s) Female Straight3PUR3X0.34GrayULCSA

1,284,234 VND

1 Piece(s) 47 Day(s) Female Straight5PUR3X0.34GrayULCSA

1,957,629 VND

1 Piece(s) 47 Day(s) Female Straight10PUR3X0.34GrayULCSA

584,674 VND

1 Piece(s) 47 Day(s) Female Straight0.5PVC3X0.34BlackULCSA

600,699 VND

1 Piece(s) 47 Day(s) Female Straight1.5PVC3X0.34BlackULCSA

621,040 VND

1 Piece(s) 47 Day(s) Female Straight3PVC3X0.34BlackULCSA

649,459 VND

1 Piece(s) 47 Day(s) Female Straight5PVC3X0.34BlackULCSA

700,657 VND

1 Piece(s) 47 Day(s) Female Straight7.5PVC3X0.34BlackULCSA

751,856 VND

1 Piece(s) 47 Day(s) Female Straight10PVC3X0.34BlackULCSA

852,951 VND

1 Piece(s) 47 Day(s) Female Straight15PVC3X0.34BlackULCSA

1,049,069 VND

1 Piece(s) 47 Day(s) Female Straight25PVC3X0.34BlackULCSA

605,014 VND

1 Piece(s) 47 Day(s) Female Straight1PUR3x0.34BlackULCSA

615,801 VND

1 Piece(s) 47 Day(s) Female Straight1.5PUR3x0.34BlackULCSA

622,557 VND

1 Piece(s) 47 Day(s) Female Straight2PUR3x0.34BlackULCSA

636,007 VND

1 Piece(s) 47 Day(s) Female Straight2.5PUR3x0.34BlackULCSA

660,306 VND

1 Piece(s) 47 Day(s) Female Straight3PUR3x0.34BlackULCSA

728,426 VND

1 Piece(s) 47 Day(s) Female Straight5PUR3x0.34BlackULCSA

819,107 VND

1 Piece(s) 47 Day(s) Female Straight7.5PUR3x0.34BlackULCSA

906,754 VND

1 Piece(s) 47 Day(s) Female Straight10PUR3x0.34BlackULCSA

1,086,816 VND

1 Piece(s) 47 Day(s) Female Straight15PUR3x0.34BlackULCSA

1,266,881 VND

1 Piece(s) 47 Day(s) Female Straight20PUR3x0.34BlackULCSA

1,437,832 VND

1 Piece(s) 47 Day(s) Female Straight25PUR3x0.34BlackULCSA

1,757,607 VND

1 Piece(s) 47 Day(s) Female Straight30PUR3x0.34BlackULCSA

1,954,159 VND

1 Piece(s) 47 Day(s) Female Straight35PUR3x0.34BlackULCSA

2,341,621 VND

1 Piece(s) 47 Day(s) Female Straight45PUR3x0.34BlackULCSA

649,892 VND

1 Piece(s) 47 Day(s) Female Straight1.5PUR3X0.34BlackULCSA

680,262 VND

1 Piece(s) 47 Day(s) Female Straight2PUR3X0.34BlackULCSA

751,422 VND

1 Piece(s) 47 Day(s) Female Straight3PUR3X0.34BlackULCSA

874,212 VND

1 Piece(s) 47 Day(s) Female Straight5PUR3X0.34BlackULCSA

1,040,824 VND

1 Piece(s) 47 Day(s) Female Straight7.5PUR3X0.34BlackULCSA

1,201,362 VND

1 Piece(s) 47 Day(s) Female Straight10PUR3X0.34BlackULCSA

1,530,249 VND

1 Piece(s) 47 Day(s) Female Straight15PUR3X0.34BlackULCSA

1,837,876 VND

1 Piece(s) 47 Day(s) Female Straight20PUR3X0.34BlackULCSA

2,172,839 VND

1 Piece(s) 47 Day(s) Female Straight25PUR3X0.34BlackULCSA

2,726,479 VND

1 Piece(s) 47 Day(s) Female Straight30PUR3X0.34BlackULCSA

3,797,747 VND

1 Piece(s) 47 Day(s) Female Straight45PUR3x0.34BlackULCSA

719,746 VND

1 Piece(s) 47 Day(s) Female Straight1.5PUR3X0.34BlackULCSA

891,134 VND

1 Piece(s) 47 Day(s) Female Straight3PUR3X0.34BlackULCSA

1,120,226 VND

1 Piece(s) 47 Day(s) Female Straight5PUR3X0.34BlackULCSA

Loading...Tải…

Basic InformationThông tin cơ bản

CN2 Cut off Cable shape Round