(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・MURR Company’s M12 Round Plug Connector M12 - M8 Connecting Cable.
・Please Refer to catalog for details of product Appearance.
•Related Keywords: MURR, Cable with Connector, Cable with Round Connector
Part Number |
---|
7000-40581-0310400 |
7000-40581-0310500 |
7000-40581-0310600 |
7000-40581-0310700 |
7000-40581-0310800 |
7000-40581-0310900 |
7000-40581-0311000 |
7000-40581-0311200 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Length (m) | Material | Cable Cross Section Area | Cable Color |
---|---|---|---|---|---|---|---|---|
883,322 VND | 1 Piece(s) | 47 Day(s) | 4 | PUR | 4x0.25 | Yellow | ||
937,992 VND | 1 Piece(s) | 47 Day(s) | 5 | PUR | 4x0.25 | Yellow | ||
1,000,039 VND | 1 Piece(s) | 47 Day(s) | 6 | PUR | 4x0.25 | Yellow | ||
1,062,086 VND | 1 Piece(s) | 47 Day(s) | 7 | PUR | 4x0.25 | Yellow | ||
1,113,717 VND | 1 Piece(s) | 47 Day(s) | 8 | PUR | 4x0.25 | Yellow | ||
1,178,801 VND | 1 Piece(s) | 47 Day(s) | 9 | PUR | 4x0.25 | Yellow | ||
1,240,847 VND | 1 Piece(s) | 47 Day(s) | 10 | PUR | 4x0.25 | Yellow | ||
1,354,526 VND | 1 Piece(s) | 47 Day(s) | 12 | PUR | 4x0.25 | Yellow |
Loading...Tải…
CN1 | Male Straight | CN2 | Female Straight | Cable shape | Round |
---|---|---|---|---|---|
UL | UL | CSA | CSA |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy