(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

AC Power/Electric Power Transformer (KTG/KTW Series) (Part Number)

AC Power/Electric Power Transformer (KTG/KTW Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,089,832VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AC Power (KTG Series) / Electric Power (KTW Series) Converter.
・Related Keywords: LIGHTSTAR, Light Star, Gwangseong Measurement Instrument corp, Transformer

 
Part Number
KTG-116A1S
KTG-116A2S
KTG-116B1S
KTG-116B2S
KTG-117A1S
KTG-117A2S
KTG-117B1S
KTG-117B2S
KTG-118A1S
KTG-118A2S
KTG-118B1S
KTG-118B2S
KTG-119A1S
KTG-119A2S
KTG-119B1S
KTG-119B2S
KTG-126A1S
KTG-126A2S
KTG-126B1S
KTG-126B2S
KTG-127A1S
KTG-127A2S
KTG-127B1S
KTG-127B2S
KTG-128A1S
KTG-128A2S
KTG-128B1S
KTG-128B2S
KTG-129A1S
KTG-129A2S
KTG-129B1S
KTG-129B2S
KTG-216A1S
KTG-216A2S
KTG-216B1S
KTG-216B2S
KTG-217A1S
KTG-217A2S
KTG-217B1S
KTG-217B2S
KTG-218A1S
KTG-218A2S
KTG-218B1S
KTG-218B2S
KTG-219A1S
KTG-219A2S
KTG-219B1S
KTG-219B2S
KTG-316A1S
KTG-316A2S
KTG-316B1S
KTG-316B2S
KTG-317A1S
KTG-317A2S
KTG-317B1S
KTG-317B2S
KTG-318A1S
KTG-318A2S
KTG-318B1S
KTG-318B2S
KTG-319A1S
KTG-319A2S
KTG-319B1S
KTG-319B2S
KTG-326A1S
KTG-326A2S
KTG-326B1S
KTG-326B2S
KTG-327A1S
KTG-327A2S
KTG-327B1S
KTG-327B2S
KTG-328A1S
KTG-328A2S
KTG-328B1S
KTG-328B2S
KTG-329A1S
KTG-329A2S
KTG-329B1S
KTG-329B2S
KTG-416A1S
KTG-416A2S
KTG-416B1S
KTG-416B2S
KTG-417A1S
KTG-417A2S
KTG-417B1S
KTG-417B2S
KTG-418A1S
KTG-418A2S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngClass Circuit Type Product Category AC Voltage Input DC Output Operating Power COUNT

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter110V4 - 20mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter110V4 - 20mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter110V4 - 20mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter110V4 - 20mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter110V0 - 1mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter110V0 - 1mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter110V0 - 1mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter110V0 - 1mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter110V1 - 5VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter110V1 - 5VAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter110V1 - 5VAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter110V1 - 5VAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter110V0 - 10VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter110V0 - 10VAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter110V0 - 10VAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter110V0 - 10VAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter220V4 - 20mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter220V4 - 20mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter220V4 - 20mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter220V4 - 20mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter220V0 - 1mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter220V0 - 1mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter220V0 - 1mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter220V0 - 1mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter220V1 - 5VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter220V1 - 5VAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter220V1 - 5VAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter220V1 - 5VAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter220V0 - 10VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter220V0 - 10VAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter220V0 - 10VAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ2WAC Power Converter220V0 - 10VAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3WAC Power Converter110V4 - 20mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3WAC Power Converter110V4 - 20mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3WAC Power Converter110V4 - 20mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3WAC Power Converter110V4 - 20mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3WAC Power Converter110V0 - 1mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3WAC Power Converter110V0 - 1mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3WAC Power Converter110V0 - 1mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3WAC Power Converter110V0 - 1mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3WAC Power Converter110V1 - 5VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3WAC Power Converter110V1 - 5VAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3WAC Power Converter110V1 - 5VAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3WAC Power Converter110V1 - 5VAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3WAC Power Converter110V0 - 10VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3WAC Power Converter110V0 - 10VAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3WAC Power Converter110V0 - 10VAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade1Φ3WAC Power Converter110V0 - 10VAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter110V4 - 20mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter110V4 - 20mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter110V4 - 20mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter110V4 - 20mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter110V0 - 1mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter110V0 - 1mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter110V0 - 1mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter110V0 - 1mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter110V1 - 5VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter110V1 - 5VAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter110V1 - 5VAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter110V1 - 5VAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter110V0 - 10VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter110V0 - 10VAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter110V0 - 10VAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter110V0 - 10VAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter220V4 - 20mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter220V4 - 20mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter220V4 - 20mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter220V4 - 20mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter220V0 - 1mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter220V0 - 1mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter220V0 - 1mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter220V0 - 1mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter220V1 - 5VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter220V1 - 5VAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter220V1 - 5VAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter220V1 - 5VAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter220V0 - 10VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter220V0 - 10VAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter220V0 - 10VAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ3WAC Power Converter220V0 - 10VAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ4WAC Power Converter208/√3V4 - 20mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ4WAC Power Converter208/√3V4 - 20mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ4WAC Power Converter208/√3V4 - 20mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ4WAC Power Converter208/√3V4 - 20mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ4WAC Power Converter208/√3V0 - 1mAAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ4WAC Power Converter208/√3V0 - 1mAAC90 - 260V, DC110/220VContact Grease

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ4WAC Power Converter208/√3V0 - 1mAAC110/220VNon-contact OPEN COLLECTOR

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ4WAC Power Converter208/√3V0 - 1mAAC90 - 260V, DC110/220VNon-contact OPEN COLLECTOR

4,089,832 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ4WAC Power Converter208/√3V1 - 5VAC110/220VContact Grease

6,134,904 VND

1 Piece(s) 11 Day(s) 0.2 Grade3Φ4WAC Power Converter208/√3V1 - 5VAC90 - 260V, DC110/220VContact Grease

Loading...Tải…

Basic InformationThông tin cơ bản

Number of phases/winding Others AC Input 5A Number of Output 1 Output
Weight(kg) 1.14