(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Commercial Frequency Converter (KTF Series)

Commercial Frequency Converter (KTF Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,271,990VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Commercial Frequency Converter KTF Series.
・Related Keywords: LIGHTSTAR, Light Star, Gwangseong Measurement Instrument corp, Transformer

 
Part Number
KTF-161S
KTF-162S
KTF-162T
KTF-163S
KTF-163T
KTF-171S
KTF-172S
KTF-172T
KTF-173S
KTF-173T
KTF-181S
KTF-182S
KTF-182T
KTF-183S
KTF-183T
KTF-191S
KTF-192S
KTF-192T
KTF-193S
KTF-193T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDC Output Operating Power Number of Output

3,271,990 VND

1 Piece(s) 11 Day(s) 4 - 20mAAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 4 - 20mAAC90 - 260V, DC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 4 - 20mAAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 4 - 20mADC24V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 4 - 20mAAC110/220V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 1mAAC90 - 260V, DC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 1mAAC90 - 260V, DC110/220V2 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 1mADC24V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 1mAAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 1mAAC90 - 260V, DC110/220V1 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 1 - 5VAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 1 - 5VDC24V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 1 - 5VAC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 1 - 5VAC90 - 260V, DC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 1 - 5VAC90 - 260V, DC110/220V2 Output

3,271,990 VND

1 Piece(s) 11 Day(s) 0 - 10VDC24V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 10VAC110/220V1 Output

4,907,986 VND

1 Piece(s) 11 Day(s) 0 - 10VAC90 - 260V, DC110/220V1 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 10VAC90 - 260V, DC110/220V2 Output

4,089,832 VND

1 Piece(s) 11 Day(s) 0 - 10VDC24V1 Output

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of phases/winding Others Class 0.1 Grade AC Voltage Input AC90 - 240V
Weight(kg) 0.5