(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Material] Brass (C2680R)
[Treatment] Gold plating (nickel substrate) / Tin plating
[Rated Current] 15 A
Part Number |
---|
HP-02424 |
HP-02424G |
HP-02424GS |
HP-02424S |
HP-03424 |
HP-03424G |
HP-03424GS |
HP-03424S |
HP-04424 |
HP-04424G |
HP-04424GS |
HP-04424S |
HP-26424 |
HP-26424G |
HP-26424GS |
HP-26424S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Screw Size | Surface treatment | Included screws |
---|---|---|---|---|---|---|---|---|
88,745 VND | 50 Piece(s) | 18 Day(s) or more | 10 | M2 | Tin plating | - | ||
93,128 VND | 50 Piece(s) | 18 Day(s) or more | 10 | M2 | Gold plating (nickel substrate) | - | ||
94,723 VND | 50 Piece(s) | 18 Day(s) or more | 10 | M2 | Gold plating (nickel substrate) | BS Bind M2 × 3 Gold | ||
89,543 VND | 50 Piece(s) | 18 Day(s) or more | 10 | M2 | Tin plating | BS Bind M2 × 3 Tin | ||
88,745 VND | 50 Piece(s) | 18 Day(s) or more | 10 | M3 | Tin plating | - | ||
93,128 VND | 50 Piece(s) | 18 Day(s) or more | 10 | M3 | Gold plating (nickel substrate) | - | ||
95,121 VND | 50 Piece(s) | 18 Day(s) or more | 10 | M3 | Gold plating (nickel substrate) | BS Bind M3 × 3 Gold | ||
8,268 VND | 50 Piece(s) | 18 Day(s) or more | 10 | M3 | Tin plating | BS Bind M3 × 3 Tin | ||
88,745 VND | 50 Piece(s) | 18 Day(s) or more | 10 | M4 | Tin plating | - | ||
93,128 VND | 50 Piece(s) | 18 Day(s) or more | 10 | M4 | Gold plating (nickel substrate) | - | ||
96,715 VND | 50 Piece(s) | 18 Day(s) or more | 10 | M4 | Gold plating (nickel substrate) | BS Bind M4 × 3 Gold | ||
9,863 VND | 50 Piece(s) | 18 Day(s) or more | 10 | M4 | Tin plating | BS Bind M4 × 3 Tin | ||
88,745 VND | 50 Piece(s) | 18 Day(s) or more | 10 | M2.6 | Tin plating | - | ||
93,128 VND | 50 Piece(s) | 18 Day(s) or more | 10 | M2.6 | Gold plating (nickel substrate) | - | ||
94,723 VND | 50 Piece(s) | 18 Day(s) or more | 10 | M2.6 | Gold plating (nickel substrate) | BS Bind M2.6 × 3 Gold | ||
89,941 VND | 50 Piece(s) | 18 Day(s) or more | 10 | M2.6 | Tin plating | BS Bind M2.6 × 3 Tin |
Loading...Tải…
Wiring Method | Screw | Parts/Completed products | Individual parts | Rated current (JIS)(A) | 15 |