(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Power Supply Terminal/HP-004220

Power Supply Terminal/HP-004220
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,480VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials]Brass (C2680R)
[Finish]Gold plating (nickel base) / tin plated
[Rated current]15 A

 
Part Number
HP-02422
HP-02422G
HP-02422GS
HP-02422S
HP-03422
HP-03422G
HP-03422GS
HP-03422S
HP-04422
HP-04422G
HP-04422GS
HP-04422S
HP-26422
HP-26422G
HP-26422GS
HP-26422S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSScrew Size Surface treatment Included screws

87,551 VND

50 Piece(s) 18 Day(s) or more 10M2Tin plating-

90,340 VND

50 Piece(s) 18 Day(s) or more 10M2Gold plating (nickel substrate)-

91,135 VND

50 Piece(s) 18 Day(s) or more 10M2Gold plating (nickel substrate)BS Bind M2 × 3 Gold

88,745 VND

50 Piece(s) 18 Day(s) or more 10M2Tin platingBS Bind M2 × 3 Tin

5,480 VND

50 Piece(s) 18 Day(s) or more 10M3Tin plating-

89,941 VND

50 Piece(s) 18 Day(s) or more 10M3Gold plating (nickel substrate)-

10,196 VND

50 Piece(s) 18 Day(s) or more 10M3Gold plating (nickel substrate)BS Bind M3 × 3 Gold

89,543 VND

50 Piece(s) 18 Day(s) or more 10M3Tin platingBS Bind M3 × 3 Tin

5,480 VND

50 Piece(s) 18 Day(s) or more 10M4Tin plating-

89,941 VND

50 Piece(s) 18 Day(s) or more 10M4Gold plating (nickel substrate)-

11,855 VND

50 Piece(s) 18 Day(s) or more 10M4Gold plating (nickel substrate)BS Bind M4 × 3 Gold

91,535 VND

50 Piece(s) 18 Day(s) or more 10M4Tin platingBS Bind M4 × 3 Tin

87,551 VND

50 Piece(s) 18 Day(s) or more 10M2.6Tin plating-

90,340 VND

50 Piece(s) 18 Day(s) or more 10M2.6Gold plating (nickel substrate)-

91,535 VND

50 Piece(s) 18 Day(s) or more 10M2.6Gold plating (nickel substrate)BS Bind M2.6 × 3 Gold

88,745 VND

50 Piece(s) 18 Day(s) or more 10M2.6Tin platingBS Bind M2.6 × 3 Tin

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wiring Method Screw Parts/Completed products Individual parts Rated current (JIS)(A) 15