(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Pin
[Material] Phosphor bronze (C5191)
[Treatment] Gold plating (nickel substrate)
Stand
[Material] PBT (contains 30% glass fiber)
[Colors] 6 colors
[Thermal Deformation Temperature] 1.82 MPa, 200°C (solder resistance)
[UL Standard] UL94V-0 (Material)
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Color | Pitch (mm) |
---|---|---|---|---|---|---|---|
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Black | 7.62 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Blue | 7.62 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Green | 7.62 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Red | 7.62 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | White | 7.62 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Yellow | 7.62 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Black | 10.16 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Blue | 10.16 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Green | 10.16 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Red | 10.16 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | White | 10.16 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Yellow | 10.16 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Black | 12.7 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Blue | 12.7 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Green | 12.7 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Red | 12.7 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | White | 12.7 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Yellow | 12.7 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Black | 15.24 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Blue | 15.24 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Green | 15.24 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Red | 15.24 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | White | 15.24 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Yellow | 15.24 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Black | 17.78 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Blue | 17.78 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Green | 17.78 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Red | 17.78 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | White | 17.78 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Yellow | 17.78 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Black | 20.32 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Blue | 20.32 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Green | 20.32 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Red | 20.32 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | White | 20.32 | ||
93,925 VND | 50 Piece(s) | 18 Day(s) or more | 10 | Yellow | 20.32 |
Loading...Tải…
Wiring Method | Screwless |