(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
• Various structures are consist of depending on various load type and capacity.
• ABS Flame-resisting Resin are made of self-extinguishing materials.
• Consist of ABS and PC Flame-resisting Resin.
・Related Keywords: WOONYOUNG, Woonyoung Inc, Meter, Zero-Phase Transformer
Part Number |
---|
WYZR-030NV |
WYZR-050NV |
WYZR-065NV |
WYZR-080NV |
WYZR-100NV |
WYZR-120NV |
WYZR-150NV |
WYZR-200NV |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Inner Diameter | Rated Current (A) | Weight (kg) |
---|---|---|---|---|---|---|---|
504,269 VND | 1 Piece(s) | 9 Day(s) | Φ30 | 100 | 0.2 | ||
538,169 VND | 1 Piece(s) | 9 Day(s) | Φ50 | 250 | 0.2 | ||
591,817 VND | 1 Piece(s) | 9 Day(s) | Φ65 | 400 | 0.3 | ||
660,873 VND | 1 Piece(s) | 9 Day(s) | Φ80 | 600 | 0.4 | ||
780,494 VND | 1 Piece(s) | 9 Day(s) | Φ100 | 800 | 0.6 | ||
883,451 VND | 1 Piece(s) | 11 Day(s) | Φ120 | 1000 | 0.7 | ||
2,108,066 VND | 1 Piece(s) | 11 Day(s) | Φ150 | 1200 | 1 | ||
3,665,127 VND | 1 Piece(s) | 11 Day(s) | Φ200 | 2000 | 1.9 |
Loading...Tải…
Form | Ring Type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy