(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
• Attenuation of Excessive voltage and Noise signal from Thunder bolt
• Surge Protection by delivering through power line and communications line
• Surge Protection by Switching On and Off from electrical equipment
• Built-in Fuse Type
• Counter type
・Related Keywords: WOONYOUNG, Woonyoung Inc, SPD · Arrestor, Arrester
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
5,821,841 VND | 1 Piece(s) | 14 Day(s) | ||
6,086,740 VND | 1 Piece(s) | 14 Day(s) | ||
6,880,500 VND | 1 Piece(s) | 14 Day(s) | ||
5,821,841 VND | 1 Piece(s) | 14 Day(s) | ||
6,086,740 VND | 1 Piece(s) | 14 Day(s) | ||
6,880,500 VND | 1 Piece(s) | 14 Day(s) | ||
6,615,914 VND | 1 Piece(s) | 14 Day(s) | ||
7,145,086 VND | 1 Piece(s) | 14 Day(s) | ||
7,674,260 VND | 1 Piece(s) | 14 Day(s) | ||
6,615,914 VND | 1 Piece(s) | 14 Day(s) | ||
7,145,086 VND | 1 Piece(s) | 14 Day(s) | ||
7,674,260 VND | 1 Piece(s) | 14 Day(s) | ||
8,997,505 VND | 1 Piece(s) | 14 Day(s) | ||
10,320,750 VND | 1 Piece(s) | 14 Day(s) | ||
11,114,510 VND | 1 Piece(s) | 14 Day(s) | ||
8,997,505 VND | 1 Piece(s) | 14 Day(s) | ||
10,320,750 VND | 1 Piece(s) | 14 Day(s) | ||
11,114,510 VND | 1 Piece(s) | 14 Day(s) | ||
9,526,990 VND | 1 Piece(s) | 14 Day(s) | ||
10,849,923 VND | 1 Piece(s) | 14 Day(s) | ||
11,643,995 VND | 1 Piece(s) | 14 Day(s) | ||
9,526,990 VND | 1 Piece(s) | 14 Day(s) | ||
10,849,923 VND | 1 Piece(s) | 14 Day(s) | ||
11,643,995 VND | 1 Piece(s) | 14 Day(s) | ||
11,114,510 VND | 1 Piece(s) | 14 Day(s) | ||
12,967,240 VND | 1 Piece(s) | 14 Day(s) | ||
13,761,000 VND | 1 Piece(s) | 14 Day(s) | ||
11,114,510 VND | 1 Piece(s) | 14 Day(s) | ||
12,967,240 VND | 1 Piece(s) | 14 Day(s) | ||
13,761,000 VND | 1 Piece(s) | 14 Day(s) | ||
14,554,760 VND | 1 Piece(s) | 14 Day(s) | ||
15,348,832 VND | 1 Piece(s) | 14 Day(s) | ||
16,407,490 VND | 1 Piece(s) | 14 Day(s) | ||
14,554,760 VND | 1 Piece(s) | 14 Day(s) | ||
15,348,832 VND | 1 Piece(s) | 14 Day(s) | ||
16,407,490 VND | 1 Piece(s) | 14 Day(s) | ||
18,524,495 VND | 1 Piece(s) | 14 Day(s) | ||
20,112,327 VND | 1 Piece(s) | 14 Day(s) | ||
21,435,260 VND | 1 Piece(s) | 14 Day(s) | ||
18,524,495 VND | 1 Piece(s) | 14 Day(s) | ||
20,112,327 VND | 1 Piece(s) | 14 Day(s) | ||
21,435,260 VND | 1 Piece(s) | 14 Day(s) | ||
19,318,255 VND | 1 Piece(s) | 14 Day(s) | ||
20,906,086 VND | 1 Piece(s) | 14 Day(s) | ||
22,229,332 VND | 1 Piece(s) | 14 Day(s) | ||
19,318,255 VND | 1 Piece(s) | 14 Day(s) | ||
20,906,086 VND | 1 Piece(s) | 14 Day(s) | ||
22,229,332 VND | 1 Piece(s) | 14 Day(s) | ||
5,821,841 VND | 1 Piece(s) | 14 Day(s) | ||
6,086,740 VND | 1 Piece(s) | 14 Day(s) | ||
6,880,500 VND | 1 Piece(s) | 14 Day(s) | ||
5,821,841 VND | 1 Piece(s) | 14 Day(s) | ||
6,086,740 VND | 1 Piece(s) | 14 Day(s) | ||
6,880,500 VND | 1 Piece(s) | 14 Day(s) | ||
6,615,914 VND | 1 Piece(s) | 14 Day(s) | ||
7,145,086 VND | 1 Piece(s) | 14 Day(s) | ||
7,674,260 VND | 1 Piece(s) | 14 Day(s) | ||
6,615,914 VND | 1 Piece(s) | 14 Day(s) | ||
7,145,086 VND | 1 Piece(s) | 14 Day(s) | ||
7,674,260 VND | 1 Piece(s) | 14 Day(s) |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy