(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
• Attenuation of Excessive voltage and Noise signal from Thunder bolt
• Surge Protection by delivering through power line and communications line
• Surge Protection by Switching On and Off from electrical equipment
• Built-in Fuse Type
・Related Keywords: WOONYOUNG, Woonyoung Inc, SPD · Arrestor, Arrester
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
2,659,070 VND | 1 Piece(s) | 14 Day(s) | ||
3,440,250 VND | 1 Piece(s) | 14 Day(s) | ||
3,969,423 VND | 1 Piece(s) | 14 Day(s) | ||
2,659,070 VND | 1 Piece(s) | 14 Day(s) | ||
3,440,250 VND | 1 Piece(s) | 14 Day(s) | ||
3,969,423 VND | 1 Piece(s) | 14 Day(s) | ||
3,478,718 VND | 1 Piece(s) | 14 Day(s) | ||
3,940,650 VND | 1 Piece(s) | 14 Day(s) | ||
4,407,273 VND | 1 Piece(s) | 14 Day(s) | ||
3,478,718 VND | 1 Piece(s) | 14 Day(s) | ||
3,940,650 VND | 1 Piece(s) | 14 Day(s) | ||
4,407,273 VND | 1 Piece(s) | 14 Day(s) | ||
6,485,810 VND | 1 Piece(s) | 14 Day(s) | ||
6,962,440 VND | 1 Piece(s) | 14 Day(s) | ||
7,409,673 VND | 1 Piece(s) | 14 Day(s) | ||
6,485,810 VND | 1 Piece(s) | 14 Day(s) | ||
6,962,440 VND | 1 Piece(s) | 14 Day(s) | ||
7,409,673 VND | 1 Piece(s) | 14 Day(s) | ||
6,485,810 VND | 1 Piece(s) | 14 Day(s) | ||
6,962,440 VND | 1 Piece(s) | 14 Day(s) | ||
7,409,673 VND | 1 Piece(s) | 14 Day(s) | ||
6,485,810 VND | 1 Piece(s) | 14 Day(s) | ||
6,962,440 VND | 1 Piece(s) | 14 Day(s) | ||
7,409,673 VND | 1 Piece(s) | 14 Day(s) | ||
9,729,027 VND | 1 Piece(s) | 14 Day(s) | ||
10,421,768 VND | 1 Piece(s) | 14 Day(s) | ||
11,114,510 VND | 1 Piece(s) | 14 Day(s) | ||
9,729,027 VND | 1 Piece(s) | 14 Day(s) | ||
10,421,768 VND | 1 Piece(s) | 14 Day(s) | ||
11,114,510 VND | 1 Piece(s) | 14 Day(s) | ||
12,967,240 VND | 1 Piece(s) | 14 Day(s) | ||
13,895,795 VND | 1 Piece(s) | 14 Day(s) | ||
14,819,659 VND | 1 Piece(s) | 14 Day(s) | ||
12,967,240 VND | 1 Piece(s) | 14 Day(s) | ||
13,895,795 VND | 1 Piece(s) | 14 Day(s) | ||
14,819,659 VND | 1 Piece(s) | 14 Day(s) | ||
16,460,345 VND | 1 Piece(s) | 14 Day(s) | ||
17,138,700 VND | 1 Piece(s) | 14 Day(s) | ||
17,831,441 VND | 1 Piece(s) | 14 Day(s) | ||
16,460,345 VND | 1 Piece(s) | 14 Day(s) | ||
17,138,700 VND | 1 Piece(s) | 14 Day(s) | ||
17,831,441 VND | 1 Piece(s) | 14 Day(s) | ||
19,929,368 VND | 1 Piece(s) | 14 Day(s) | ||
20,843,536 VND | 1 Piece(s) | 14 Day(s) | ||
21,772,091 VND | 1 Piece(s) | 14 Day(s) | ||
19,929,368 VND | 1 Piece(s) | 14 Day(s) | ||
20,843,536 VND | 1 Piece(s) | 14 Day(s) | ||
21,772,091 VND | 1 Piece(s) | 14 Day(s) | ||
2,659,070 VND | 1 Piece(s) | 14 Day(s) | ||
3,440,250 VND | 1 Piece(s) | 14 Day(s) | ||
3,969,423 VND | 1 Piece(s) | 14 Day(s) | ||
2,659,070 VND | 1 Piece(s) | 14 Day(s) | ||
3,440,250 VND | 1 Piece(s) | 14 Day(s) | ||
3,969,423 VND | 1 Piece(s) | 14 Day(s) | ||
3,478,718 VND | 1 Piece(s) | 14 Day(s) | ||
3,940,650 VND | 1 Piece(s) | 14 Day(s) | ||
4,407,273 VND | 1 Piece(s) | 14 Day(s) | ||
3,478,718 VND | 1 Piece(s) | 14 Day(s) | ||
3,940,650 VND | 1 Piece(s) | 14 Day(s) | ||
4,407,273 VND | 1 Piece(s) | 14 Day(s) |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy