(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Nameplate Unit for A22/M22N Series

Nameplate Unit for A22/M22N Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      36,350VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-purpose type and large type are available. It comes with a sculpted board (black, no text).

 
Part Number
A22NZ-A-50103
A22NZ-A-51103
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType

36,350 VND

1 Piece(s) Same day General Type (Dedicated for φ22.3 mm)

49,820 VND

1 Piece(s) 6 Day(s) or more Large Type (Dedicated for φ22.3 mm)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Conforming series A22N / M22N