(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・Realizing high-quality through aluminum front guard
・Minimizing outside interference by less than 2mm of protrusion height when attaching panels
・Elevator-related Safety Standard Test completed(KS C IEC 60947-5-1, NF25W-BM3C)
・Related Keywords: KUNHUNG, Push Button, Switch, Ø25 Recessed Type
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Push button operation | Button color |
---|---|---|---|---|---|---|
505,093 VND | 1 Piece(s) | 12 Day(s) | Allante | Blue | ||
472,732 VND | 1 Piece(s) | 12 Day(s) | Allante | Green | ||
472,732 VND | 1 Piece(s) | 12 Day(s) | Allante | Orange | ||
472,732 VND | 1 Piece(s) | 12 Day(s) | Allante | Red | ||
505,093 VND | 1 Piece(s) | 12 Day(s) | Allante | White | ||
472,732 VND | 1 Piece(s) | 12 Day(s) | Allante | Yellow | ||
469,651 VND | 1 Piece(s) | 12 Day(s) | Allante | Blue | ||
437,600 VND | 1 Piece(s) | 12 Day(s) | Allante | Green | ||
437,600 VND | 1 Piece(s) | 12 Day(s) | Allante | Orange | ||
437,600 VND | 1 Piece(s) | 12 Day(s) | Allante | Red | ||
469,651 VND | 1 Piece(s) | 12 Day(s) | Allante | White | ||
437,600 VND | 1 Piece(s) | 12 Day(s) | Allante | Yellow | ||
505,093 VND | 1 Piece(s) | 12 Day(s) | Allante | Blue | ||
472,732 VND | 1 Piece(s) | 12 Day(s) | Allante | Green | ||
472,732 VND | 1 Piece(s) | 12 Day(s) | Allante | Orange | ||
505,093 VND | 1 Piece(s) | 12 Day(s) | Allante | White | ||
472,732 VND | 1 Piece(s) | 12 Day(s) | Allante | Yellow | ||
469,651 VND | 1 Piece(s) | 12 Day(s) | Allante | Blue | ||
437,600 VND | 1 Piece(s) | 12 Day(s) | Allante | Green | ||
437,600 VND | 1 Piece(s) | 12 Day(s) | Allante | Orange | ||
437,600 VND | 1 Piece(s) | 12 Day(s) | Allante | Red | ||
469,651 VND | 1 Piece(s) | 12 Day(s) | Allante | White | ||
437,600 VND | 1 Piece(s) | 12 Day(s) | Allante | Yellow | ||
469,651 VND | 1 Piece(s) | 12 Day(s) | Allante | Blue | ||
437,600 VND | 1 Piece(s) | 12 Day(s) | Allante | Green | ||
437,600 VND | 1 Piece(s) | 12 Day(s) | Allante | Orange | ||
437,600 VND | 1 Piece(s) | 12 Day(s) | Allante | Red | ||
469,651 VND | 1 Piece(s) | 12 Day(s) | Allante | White | ||
437,600 VND | 1 Piece(s) | 12 Day(s) | Allante | Yellow | ||
502,010 VND | 1 Piece(s) | 12 Day(s) | Momentary | Blue | ||
469,651 VND | 1 Piece(s) | 12 Day(s) | Momentary | Green | ||
469,651 VND | 1 Piece(s) | 12 Day(s) | Momentary | Orange | ||
469,651 VND | 1 Piece(s) | 12 Day(s) | Momentary | Red | ||
502,010 VND | 1 Piece(s) | 12 Day(s) | Momentary | White | ||
469,651 VND | 1 Piece(s) | 12 Day(s) | Momentary | Yellow | ||
466,570 VND | 1 Piece(s) | 12 Day(s) | Momentary | Blue | ||
434,518 VND | 1 Piece(s) | 12 Day(s) | Momentary | Green | ||
434,518 VND | 1 Piece(s) | 12 Day(s) | Momentary | Orange | ||
434,518 VND | 1 Piece(s) | 12 Day(s) | Momentary | Red | ||
466,570 VND | 1 Piece(s) | 12 Day(s) | Momentary | White | ||
434,518 VND | 1 Piece(s) | 12 Day(s) | Momentary | Yellow | ||
502,010 VND | 1 Piece(s) | 12 Day(s) | Momentary | Blue | ||
469,651 VND | 1 Piece(s) | 12 Day(s) | Momentary | Green | ||
469,651 VND | 1 Piece(s) | 12 Day(s) | Momentary | Orange | ||
469,651 VND | 1 Piece(s) | 12 Day(s) | Momentary | Red | ||
502,010 VND | 1 Piece(s) | 12 Day(s) | Momentary | White | ||
469,651 VND | 1 Piece(s) | 12 Day(s) | Momentary | Yellow | ||
466,570 VND | 1 Piece(s) | 12 Day(s) | Momentary | Blue | ||
434,518 VND | 1 Piece(s) | 12 Day(s) | Momentary | Green | ||
434,518 VND | 1 Piece(s) | 12 Day(s) | Momentary | Orange | ||
434,518 VND | 1 Piece(s) | 12 Day(s) | Momentary | Red | ||
466,570 VND | 1 Piece(s) | 12 Day(s) | Momentary | White | ||
434,518 VND | 1 Piece(s) | 12 Day(s) | Momentary | Yellow | ||
466,570 VND | 1 Piece(s) | 12 Day(s) | Momentary | Blue | ||
434,518 VND | 1 Piece(s) | 12 Day(s) | Momentary | Green | ||
434,518 VND | 1 Piece(s) | 12 Day(s) | Momentary | Orange | ||
434,518 VND | 1 Piece(s) | 12 Day(s) | Momentary | Red | ||
466,570 VND | 1 Piece(s) | 12 Day(s) | Momentary | White | ||
434,518 VND | 1 Piece(s) | 12 Day(s) | Momentary | Yellow |
Loading...Tải…
Mounting Hole | Ø25 | Shape | Round | Type | Push type push button |
---|---|---|---|---|---|
Contact Configuration | 2a / 2b | Terminal shape | Screw terminal | Representative Standard | CE / UL / CUL / CCC |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy