(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
● Applications:
Use together with ABC channel. Use as an auxiliary mounting fitting for equipment, wiring ducts, and terminal blocks, etc.
Part Number |
---|
KMD |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Length (mm) | Compatible Model |
---|---|---|---|---|---|---|---|---|
1,669,473 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) or more | 10 | - | - |
Loading...Tải…
Type | Channel / Rail Part | Screw specifications | Made of steel plate |
---|
Please check the type/dimensions/specifications of the part KMD in the ABC Parts (Auxiliary Bracket) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KMD trong chuỗi ABC Parts (Auxiliary Bracket).
Part Number |
---|
I-70-5 |
IR-125 |
IR-165 |
KZ-1 |
KZ-2 |
KZ-3 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Length (mm) | Compatible Model |
---|---|---|---|---|---|---|---|---|
1,717,291 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 15×70 | - | ||
2,246,128 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | 19×122 | - | ||
2,803,906 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 19×160 | - | ||
1,429,381 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | 10 | - | - | ||
155,115 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | |||
131,753 VND | 50 Piece(s) | 6 Day(s) or more | 10 | - | - |