(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Material] PBT grade #1184G
[Color] Black
[Heat deformation temperature] 1.82 MPa... 200°C
[UL standard] UL94V-0 (material)
2 types: round LED spacer and square LED spacer.
10P connection with 5.08 pitch, connecting 3ø and 5ø LEDs with no waste.
For less than 10P, simply cut the spacer to the desired quantity (no cutting tool required)
Vertical and horizontal
Can use 3ø and 5ø LED head diameters.
Square type (dedicated to 2 legs), round type (for both 2 legs and 3 legs)
Material | PBT grade #1184G | Color | Black | Size L(mm) | 4 |