(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spacer/ET For Capacitor Mounting

Spacer/ET For Capacitor Mounting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      86,355VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Material] PTFE
[Color] White opaque
[Heat resistant temperature] Continuous 240°C, incombustible
[UL standard] UL94V-0 (material)

Part Number
ET-0801
ET-0801.2
ET-1001
ET-1001.2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDiameter
(mm)
Size L
(mm)

86,355 VND

50 Piece(s) 18 Day(s) or more 1081

86,755 VND

50 Piece(s) 18 Day(s) or more 1081.2

86,755 VND

50 Piece(s) 18 Day(s) or more 10101

87,153 VND

50 Piece(s) 18 Day(s) or more 10101.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Other Material PTFE Color White opaque