(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
I/OLock® USB-AUK USB Plug Dropout Prevention System

I/OLock® USB-AUK USB Plug Dropout Prevention System

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • I/OLock® USB-AUK USB Plug Dropout Prevention System
  • I/OLock® USB-AUK USB Plug Dropout Prevention System
  • I/OLock® USB-AUK USB Plug Dropout Prevention System
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      870,110VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

I/O Lock USB-AUK is a system for preventing USB plugs from slipping out. Keeps the plug from suddenly coming out to reduce risk of data loss.

[Features]
· Consists of stainless steel fixture and heat-resistant tape
(1) AUK-01-01-H/Y/B for USB plug 1 pc
* AUK-01-01-B dedicated for USB Type B.
(2) AUK-01-02 fixes two USB plugs
.
· Adhesive tape is tough and adheres firmly.
· It can be easily installed without machining the equipment, etc.
· It can be installed even while the USB is in use.
[Components]
· Main body: Metal leaf spring (orange) x 1
· Heat-resistant cloth tape (white) x 1
[Applications]
· Ideal where the installation space is small, such as on a desktop PC.

 
Part Number
AUK-01-01-B
AUK-01-01-H
AUK-01-01-Y
AUK-01-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFixed plug quantity

870,110 VND

1 Piece(s) 4 Day(s) or more 101

870,110 VND

1 Piece(s) 4 Day(s) or more 101

870,110 VND

1 Piece(s) 4 Day(s) or more 101

957,868 VND

1 Piece(s) 4 Day(s) or more 102

Loading...Tải…

  1. 1