(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CAT6 Modular Plug Series

CAT6 Modular Plug Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      81,531VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Modular plug with clip break prevention function. ·The anti-break lever clip prevents breakage and facilitates removal, allowing frequent plugging and unplugging, saving add and change time and providing reliability.

 
Part Number
SP628-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

81,531 VND

100 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1