(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[ESCO]Cable clamp, cable clip made of Nylon 66.
Part Number |
---|
EA947F-5 |
EA947F-6.5 |
EA947F-8 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Outer Diameter Of Cable Used (mm) | Mounting Hole Diameter (Open) (㎜) | Size (mm) |
---|---|---|---|---|---|---|---|---|
139,995 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) or more | 5 | 4.8 | A: 4.8 mm, B: 9.2mmC: 9.6 mm, D: 5.0mmE: 18.5 mm, F: 1.05 mm | ||
223,189 VND | 1 Piece(s) | 7 Day(s) or more | 6.35 | 4.6 | A: 4.6 mm, B: 10.4 mm, C: 10.1 mm, D: 6.4mmE: 20.0 mm, F: 1.10 mm | |||
256,415 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | Same day | 7.9 | 5 | A: 5.0 mm, B: 11.2 mm, C: 10.0 mm, D: 7.9mmE: 22.6 mm, F: 1.15 mm |
Loading...Tải…
Mold Mounting Method | Screw Mount | Fastening Method | Mounting Hole and Joint Type | Material | Nylon |
---|---|---|---|---|---|
Material details | Nylon 66 | Details 1 | The number of included pieces is 100 pcs. | Product detail type | Cable Clamp (Nylon 66) |