(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Rating …DC300V-5A
・Insulation Resistance …DC500V、100MΩMore Than
・Total Contact Resistance Value (Initial Value )…30mΩOr Less
・Certified Standard …ULStandard(Field Wiring Correspondence )C-ULStandard ・TUVStandard (IEC61984)
・Number Of Poles …3 Poles
・Main Insulating Material (Button )…Denatured P.P.E.(UL94V-0)
・Main Insulating Material (Body )…Nylon 66(UL94V-0)
・Rating Compatible Cable …Solid :Dia 0.8m㎡(AWG20)Stranded cable :0.5m㎡(AWG20)
・Usable Electric Line Range …Solid :Dia 0.4 To 1.2mm(AWG26 To AWG16)Stranded cable :0.2 To 1.25m㎡(AWG24 To AWG16)(The wire diameter :Dia 0.18mmMore Than )
・Standard peel wire Length …9mm
・Recommendation Applicable Code Tool …Minus Driver((Tool to push a button )
・Size …26.62(W)×47.5(D)×14.7(H)mm
・Betweenthe Terminal Pitch …3.81mm
・2Piece Terminal Block
・Button Lock Mechanism
Please check the type/dimensions/specifications of the part EA940DM-73A in the Screwless Terminal Block EA940DM-73A series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EA940DM-73A trong chuỗi Screwless Terminal Block EA940DM-73A.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy