(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (ICT) 25/11/2024. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Crimp Terminal Set EA538LG-1

Crimp Terminal Set EA538LG-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,480,167VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・[Set Details][Y-type] bare crimp-type terminal:1.25-3 (20 pcs)[Y-type] bare crimp-type terminal:1.25-3.5(20 pcs)[Y-type] bare crimp-type terminal:1.25-V3.5 (20 pcs)[Y-type] bare crimp-type terminal:1.25-4(20 pcs)[Y-type] bare crimp-type terminal:2-3 (10 pcs)[Y-type] bare crimp-type terminal:2-3.5(10 pcs)[Y-type] bare crimp-type terminal:2-4(10 pcs)[Round-type] bare crimp-type terminal:1.25-3 (20 pcs)[Round-type] bare crimp-type terminal:1.25-3.5 (20 pcs)[Round-type]bare crimp-type terminal:1.25-4(20 pcs)[Round-type] bare crimp-type terminal:2-4 (10 pcs)[Round-type] bare crimp-type terminal:2-5(10 pcs)[Round-type] bare crimp-type terminal:2-6(10 pcs)[Round-type] bare crimp-type terminal:3.5-4 (10 pcs)[Round-type] bare crimp-type terminal:3.5-5 (10 pcs)[Round-type] bare crimp-type terminal:3.5-6(10 pcs)[Round-type] bare crimp-type terminal:5.5-5(4 pcs)[Round-type] bare crimp-type terminal:5.5-6 (4 pcs)[Round-type] bare crimp-typeterminal:5.5-8(4 pcs)[Round-type] bare crimp-type terminal:8-5(4 pcs)[Round-type] bare crimp-type terminal:8-6 (4 pcs)[Round-type] bare crimp-type terminal:8-8 (4 pcs)[Round-type] bare crimp-type terminal:14-5 (4 pcs)[Round-type] barecrimp-type terminal:14-6(4 pcs)[Round-type] bare crimp-type terminal:14-8(4 pcs)[Round-type] bare crimp-type terminal:22-6 (2 pcs)[Round-type] bare crimp-type terminal:22-8(2 pcs)[Round-type] bare crimp-type terminal:22-10(2 pcs)[Round-type] bare crimp-type terminal:38-6 (2 pcs)[Round-type] bare crimp-type terminal:38-8 (2 pcs)[Round-type] bare crimp-type terminal:38-10 (2 pcs)[Round-type] bare crimp-type terminal:60-8(2 pcs)[Round-type] bare crimp-type terminal:60-10(2 pcs)[Round-type] bare crimp-type terminal:60-12 (2 pcs)
・Case size-275(W)×185(D)×28(H)mm

 
Part Number
EA538LG-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

2,480,167 VND

1 Piece(s) Same day

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part EA538LG-1 in the Crimp Terminal Set EA538LG-1 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EA538LG-1 trong chuỗi Crimp Terminal Set EA538LG-1.