(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ZGD02 |
ZGD03 |
ZGD05 |
ZGD06 |
ZGD08 |
ZGD10 |
ZGD12 |
ZGD15 |
ZGD16 |
ZGD20 |
ZGD21 |
ZGD26 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Bore size (mm/) | Type | Rated Primary Current | Ambient Temperature | Insulation resistance | Commercial Frequency Withstand Voltage | Shockwave withstand voltage |
---|---|---|---|---|---|---|---|---|---|---|---|
585,579 VND | 1 Piece(s) | 7 Day(s) | Ø25 | Cable through type | 80 A or less | -10℃~+60℃ | 500 VDC, 5 MΩ or more between secondary winding and enclosure | No Errors by applying 2,200 VAC, 60 Hz for 1 min between secondary winding and enclosure | 1.2 x 50 μs, 6 kV Voltage between primary and enclosure, once for the positive polarity and negative polarity each | ||
622,923 VND | 1 Piece(s) | 7 Day(s) | Ø30 | Cable through type | 100 A or less | -10℃~+60℃ | 500 VDC, 5 MΩ or more between secondary winding and enclosure | No Errors by applying 2,200 VAC, 60 Hz for 1 min between secondary winding and enclosure | 1.2 x 50 μs, 6 kV Voltage between primary and enclosure, once for the positive polarity and negative polarity each | ||
683,697 VND | 1 Piece(s) | 7 Day(s) | Ø50 | Cable through type | 250 A or less | -10℃~+60℃ | 500 VDC, 5 MΩ or more between secondary winding and enclosure | No Errors by applying 2,200 VAC, 60 Hz for 1 min between secondary winding and enclosure | 1.2 x 50 μs, 6 kV Voltage between primary and enclosure, once for the positive polarity and negative polarity each | ||
744,471 VND | 1 Piece(s) | 7 Day(s) | Ø65 | Cable through type | 400 A or less | -10℃~+61℃ | 500 VDC, 6 MΩ or more between secondary winding and enclosure | No Errors by applying 2,200 VAC 60 Hz for 2 min between secondary winding and enclosure | 1.2 x 50 μs, 6 kV Voltage between primary and enclosure, twice for the positive polarity and negative polarity each | ||
844,641 VND | 1 Piece(s) | 7 Day(s) | ø80 | Cable through type | 600 A or less | -10℃~+62℃ | 500 VDC, 7 MΩ or more between secondary winding and enclosure | No Errors by applying 2,200 VAC, 60 Hz for 3 min between secondary winding and enclosure | 1.2 x 50 μs, 6 kV Voltage between primary and enclosure, 3 times for the positive polarity and negative polarity each | ||
981,520 VND | 1 Piece(s) | 7 Day(s) | ø100 | Cable through type | 800 A or less | -10℃~+63℃ | 500 VDC, 8 MΩ or more between secondary winding and enclosure | No Errors by applying 2,200 VAC, 60 Hz for 4 min between secondary winding and enclosure | 1.2 x 50 μs, 6 kV Voltage between primary and enclosure, 4 times for the positive polarity and negative polarity each | ||
1,223,866 VND | 1 Piece(s) | 7 Day(s) | ø120 | Cable through type | 1,000 A or less | -10℃~+64℃ | 500 VDC, 9 MΩ or more between secondary winding and enclosure | No Errors by applying 2,200 VAC, 60 Hz for 5 min between secondary winding and enclosure | 1.2 x 50 μs, 6 kV Voltage between primary and enclosure, 5 times for the positive polarity and negative polarity each | ||
3,310,338 VND | 1 Piece(s) | 7 Day(s) | Ø150 | Cable through type | 1,500 A or less | -10℃~+65℃ | 500 VDC, 10 MΩ or more between secondary winding and enclosure | No Errors by applying 2,200 VAC, 60 Hz for 6 min between secondary winding and enclosure | 1.2 x 50 μs, 6 kV Voltage between primary and enclosure, 6 times for the positive polarity and negative polarity each | ||
2,107,968 VND | 1 Piece(s) | 7 Day(s) | 160×30 | Bus-bar through type | 400 A or less | -10℃~+67℃ | 500 VDC, 12 MΩ or more between secondary winding and enclosure | No Errors by applying 2,200 VAC, 60 Hz for 8 min between secondary winding and enclosure | 1.2 x 50 μs, 6 kV Voltage between primary and enclosure, 8 times for the positive polarity and negative polarity each | ||
5,197,105 VND | 1 Piece(s) | 7 Day(s) | Ø200 | Cable through type | 2,000 A or less | -10℃~+66℃ | 500 VDC, 11 MΩ or more between secondary winding and enclosure | No Errors by applying 2,200 VAC, 60 Hz for 7 min between secondary winding and enclosure | 1.2 x 50 μs, 6 kV Voltage between primary and enclosure, 7 times for the positive polarity and negative polarity each | ||
2,625,942 VND | 1 Piece(s) | 7 Day(s) | 210×30 | - | 500 A or less | -10℃~+68℃ | 500 VDC, 13 MΩ or more between secondary winding and enclosure | No Errors by applying 2,200 VAC, 60 Hz for 9 min between secondary winding and enclosure | 1.2 x 50 μs, 6 kV Voltage between primary and enclosure, 9 times for the positive polarity and negative polarity each | ||
3,310,338 VND | 1 Piece(s) | 7 Day(s) | 260×30 | - | 600 A or less | -10℃~+69℃ | 500 VDC, 14 MΩ or more between secondary winding and enclosure | No Errors by applying 2,200 VAC, 60 Hz for 10 min between secondary winding and enclosure | 1.2 x 50 μs, 6 kV Voltage between primary and enclosure, 10 times for the positive polarity and negative polarity each |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy