(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Relay Element | Aux Relay Board | Rating - Frequency (Hz) | 60/50Hz | Rating - Auxiliary Power (V) | AC 110 /220V |
---|---|---|---|---|---|
Output Contact - Output Relay: Continuous Energizing Capacity | 16A at AC 250V 16A at DC 30V | Output Contact - Output Relay: Maximum Switching Capacity | AC 3,840VA, DC 480W |
Please check the type/dimensions/specifications of the part GRB-10 in the Earth Leakage Detector Relay (G F R) Aux. Relay Board series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GRB-10 trong chuỗi Earth Leakage Detector Relay (G F R) Aux. Relay Board.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy