(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GD6-L05A |
GD6-L05R |
GD8-L05A |
GD8-L05R |
GD10-L05A |
GD10-L05R |
GD12-L05A |
GD12-L05R |
GD16-L05A |
GD16-L05R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Boundary channel number |
---|---|---|---|---|---|
3,962,457 VND | 1 Piece(s) | 7 Day(s) | 6 circuits | ||
4,899,655 VND | 1 Piece(s) | 7 Day(s) | 6 circuits | ||
3,962,457 VND | 1 Piece(s) | 7 Day(s) | 8 circuits | ||
4,899,655 VND | 1 Piece(s) | 7 Day(s) | 8 circuits | ||
4,196,757 VND | 1 Piece(s) | 7 Day(s) | 10 circuits | ||
5,368,254 VND | 1 Piece(s) | 7 Day(s) | 10 circuits | ||
4,290,477 VND | 1 Piece(s) | 7 Day(s) | 12 circuits | ||
5,602,552 VND | 1 Piece(s) | 7 Day(s) | 12 circuits | ||
4,431,055 VND | 1 Piece(s) | 7 Day(s) | 16 circuits | ||
5,836,852 VND | 1 Piece(s) | 7 Day(s) | 16 circuits |
Loading...Tải…
Structure | Flush Mounted Type | Rated Power Voltage | AC/DC 110~220V (Free Voltage) | Operating Power Range | Rated power supply voltage 80% of the minimum value to 120% of the maximum value |
---|---|---|---|---|---|
Ambient Temperature | -10~+50℃ | Rated frequency | 60Hz (50Hz : Option) | Nominal operating Current | 0.2 - 0.5 - 1.0A |
Boundary conduction voltage | 600 VAC or less | Return Method | Auto/Continuous | Weight(kg) | ≒1.5 kg |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy