(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Analog Input - Current: Rating | AC 5A | Analog Input - Current: Input Range | 0 ~ 20 A | Analog Input - Current: Burden | < 0.5VA / Phase |
---|---|---|---|---|---|
Analog Input - Voltage: Rating | AC 110V | Analog Input - Voltage: Input Range | 0 ~ 190 V | Analog Input - Voltage: Burden | < 0.5VA / Phase |
Analog Output - A/O1 to A/O12: Rating | DC 4~20mA | Analog Output - A/O1 to A/O12: Response Speed | < 2 sec | Analog Output - A/O1 to A/O12: Rated Output Load | < 500Ω |
Analog Output - A/O1 to A/O12: Overload Capacity | 120% of rated output load | Pulse Output - P/O1-P/O4: Precision | ±0.5% | Pulse Output - P/O1-P/O4: High state hold time | 100ms |
Pulse Output - P/O1-P/O4: Contact Capacity | 5A at AC 250 V, 5A at DC 30 V | Limit Output - L/O1-L/O6: Rated Output | 5A at AC 250 V, 5A at DC 30 V | Weight(g) | 8000 |
Please check the type/dimensions/specifications of the part MDT-3000 in the Digital Multi-functional Converter K-MAC MDT3000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MDT-3000 trong chuỗi Digital Multi-functional Converter K-MAC MDT3000 Series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy