(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Watt/Watt-hour Transducer (Watt/Watt-hour T/D) (Part Number)

Watt/Watt-hour Transducer (Watt/Watt-hour T/D)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,626,190VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TAP-1W2C-110V-1A-1P/1KWH
TAP-1W2C-110V-1A-1P/10 KWH
TAP-1W2C-110V-1A-1P/100KWH
TAP-1W2C-110V-1A-10 P/1KWH
TAP-1W2C-110V-1A-100P/1KWH
TAP-1W2C-110V-5A-1P/1KWH
TAP-1W2C-110V-5A-1P/10 KWH
TAP-1W2C-110V-5A-1P/100KWH
TAP-1W2C-110V-5A-10 P/1KWH
TAP-1W2C-110V-5A-100P/1KWH
TAP-1W2C-220V-1A-1P/1KWH
TAP-1W2C-220V-1A-1P/10 KWH
TAP-1W2C-220V-1A-1P/100KWH
TAP-1W2C-220V-1A-10 P/1KWH
TAP-1W2C-220V-1A-100P/1KWH
TAP-1W2C-220V-5A-1P/1KWH
TAP-1W2C-220V-5A-1P/10 KWH
TAP-1W2C-220V-5A-1P/100KWH
TAP-1W2C-220V-5A-10 P/1KWH
TAP-1W2C-220V-5A-100P/1KWH
TAP-2W2C-110V-1A-1P/1KWH
TAP-2W2C-110V-1A-1P/10 KWH
TAP-2W2C-110V-1A-1P/100KWH
TAP-2W2C-110V-1A-10 P/1KWH
TAP-2W2C-110V-1A-100P/1KWH
TAP-2W2C-110V-5A-1P/1KWH
TAP-2W2C-110V-5A-1P/10 KWH
TAP-2W2C-110V-5A-1P/100KWH
TAP-2W2C-110V-5A-10 P/1KWH
TAP-2W2C-110V-5A-100P/1KWH
TAP-2W2C-220V-1A-1P/1KWH
TAP-2W2C-220V-1A-1P/10 KWH
TAP-2W2C-220V-1A-1P/100KWH
TAP-2W2C-220V-1A-10 P/1KWH
TAP-2W2C-220V-1A-100P/1KWH
TAP-2W2C-220V-5A-1P/1KWH
TAP-2W2C-220V-5A-1P/10 KWH
TAP-2W2C-220V-5A-1P/100KWH
TAP-2W2C-220V-5A-10 P/1KWH
TAP-2W2C-220V-5A-100P/1KWH
TAP-3W2C-110V-1A-1P/1KWH
TAP-3W2C-110V-1A-1P/10 KWH
TAP-3W2C-110V-1A-1P/100KWH
TAP-3W2C-110V-1A-10 P/1KWH
TAP-3W2C-110V-1A-100P/1KWH
TAP-3W2C-110V-5A-1P/1KWH
TAP-3W2C-110V-5A-1P/10 KWH
TAP-3W2C-110V-5A-1P/100KWH
TAP-3W2C-110V-5A-10 P/1KWH
TAP-3W2C-110V-5A-100P/1KWH
TAP-3W2C-220V-1A-1P/1KWH
TAP-3W2C-220V-1A-1P/10 KWH
TAP-3W2C-220V-1A-1P/100KWH
TAP-3W2C-220V-1A-10 P/1KWH
TAP-3W2C-220V-1A-100P/1KWH
TAP-3W2C-220V-5A-1P/1KWH
TAP-3W2C-220V-5A-1P/10 KWH
TAP-3W2C-220V-5A-1P/100KWH
TAP-3W2C-220V-5A-10 P/1KWH
TAP-3W2C-220V-5A-100P/1KWH
TAP-4W2C-1A-1P/1KWH
TAP-4W2C-1A-1P/10 KWH
TAP-4W2C-1A-1P/100KWH
TAP-4W2C-1A-10 P/1KWH
TAP-4W2C-1A-100P/1KWH
TAP-4W2C-5A-1P/1KWH
TAP-4W2C-5A-1P/10 KWH
TAP-4W2C-5A-1P/100KWH
TAP-4W2C-5A-10 P/1KWH
TAP-4W2C-5A-100P/1KWH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCircuit Rated Voltage - Voltage Rated Current - Current Watt-hour unit - Output Weight
(g)

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 2W110V1A1P/1KWH730

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 2W110V1A1P/10 KWH730

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 2W110V1A1P/100KWH730

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 2W110V1A10 P/1KWH730

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 2W110V1A100P/1KWH730

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 2W110V5A1 P / KWH730

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 2W110V5A1 P / 10 KWH730

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 2W110V5A1 P / 100KWH730

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 2W110V5A10 P / 1KWH730

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 2W110V5A100P / 1KWH730

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 2W220V1A1P/1KWH730

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 2W220V1A1P/10 KWH730

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 2W220V1A1P/100KWH730

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 2W220V1A10 P/1KWH730

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 2W220V1A100P/1KWH730

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 2W220V5A1P/1KWH730

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 2W220V5A1P/10 KWH730

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 2W220V5A1P/100KWH730

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 2W220V5A10 P/1KWH730

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 2W220V5A100P/1KWH730

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 3W110V1A1P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 3W110V1A1P/10 KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 3W110V1A1P/100KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 3W110V1A10 P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 3W110V1A100P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 3W110V5A1P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 3W110V5A1P/10 KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 3W110V5A1P/100KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 3W110V5A10 P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 3W110V5A100P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 3W220V1A1P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 3W220V1A1P/10 KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 3W220V1A1P/100KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 3W220V1A10 P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 3W220V1A100P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 3W220V5A1P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 3W220V5A1P/10 KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 3W220V5A1P/100KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 3W220V5A10 P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 1P 3W220V5A100P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 3P 3W110V1A1P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 3P 3W110V1A1P/10 KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 3P 3W110V1A1P/100KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 3P 3W110V1A10 P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 3P 3W110V1A100P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 3P 3W110V5A1P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 3P 3W110V5A1P/10 KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 3P 3W110V5A1P/100KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 3P 3W110V5A10 P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 3P 3W110V5A100P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 3P 3W220V1A1P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 3P 3W220V1A1P/10 KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 3P 3W220V1A1P/100KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 3P 3W220V1A10 P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 3P 3W220V1A100P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 3P 3W220V5A1P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 3P 3W220V5A1P/10 KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 3P 3W220V5A1P/100KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 3P 3W220V5A10 P/1KWH890

10,626,190 VND

1 Piece(s) 7 Day(s) 3P 3W220V5A100P/1KWH890

11,592,215 VND

1 Piece(s) 7 Day(s) 3P 4W190/√3V1A1P/1KWH1040

11,592,215 VND

1 Piece(s) 7 Day(s) 3P 4W190/√3V1A1P/10 KWH1040

11,592,215 VND

1 Piece(s) 7 Day(s) 3P 4W190/√3V1A1P/100KWH1040

11,592,215 VND

1 Piece(s) 7 Day(s) 3P 4W190/√3V1A10 P/1KWH1040

11,592,215 VND

1 Piece(s) 7 Day(s) 3P 4W190/√3V1A100P/1KWH1040

11,592,215 VND

1 Piece(s) 7 Day(s) 3P 4W190/√3V5A1P/1KWH1040

11,592,215 VND

1 Piece(s) 7 Day(s) 3P 4W190/√3V5A1P/10 KWH1040

11,592,215 VND

1 Piece(s) 7 Day(s) 3P 4W190/√3V5A1P/100KWH1040

11,592,215 VND

1 Piece(s) 7 Day(s) 3P 4W190/√3V5A10 P/1KWH1040

11,592,215 VND

1 Piece(s) 7 Day(s) 3P 4W190/√3V5A100P/1KWH1040

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Watt-hour unit - Load CONTACT Output(DC) - Range 4~20mA Output(DC) - Load Com < 500Ω
Case Model TL