(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rated Voltage (V) | Number of Steps | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Buzzer (with/without) | Lighting/blinking | Product mounting method | Protection grade | Flashing speed | Buzzer sound |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
908,454 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 1 | - | - | - | - | None | Lighting | Plastic mount | IP65 | - | - | ||
1,578,338 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 2 | Green | - | - | - | None | Lighting | Plastic mount | IP65 | - | - | ||
1,952,095 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 3 | Yellow | Green | - | - | None | Lighting | Plastic mount | IP65 | - | - | ||
2,371,412 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 4 | Yellow | Green | Blue | - | None | Lighting | Plastic mount | IP65 | - | - | ||
2,713,568 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 5 | Yellow | Green | Blue | White | None | Lighting | Plastic mount | IP65 | - | - | ||
1,015,841 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 1 | - | - | - | - | None | Lighting | Plastic mount | IP65 | - | - | ||
1,389,598 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 2 | Green | - | - | - | None | Lighting | Plastic mount | IP65 | - | - | ||
1,766,608 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 3 | Yellow | Green | - | - | None | Lighting | Plastic mount | IP65 | - | - | ||
2,185,924 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 4 | Yellow | Green | Blue | - | None | Lighting | Plastic mount | IP65 | - | - | ||
2,608,494 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 5 | Yellow | Green | Blue | White | None | Lighting | Plastic mount | IP65 | - | - | ||
1,386,816 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 1 | - | - | - | - | Available | Lighting/Buzzer | Plastic mount | IP40 | - | Info Frame 80 ± 5 dB | ||
1,763,826 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 2 | Green | - | - | - | Available | Lighting/Buzzer | Plastic mount | IP40 | - | Info Frame 80 ± 5 dB | ||
2,137,585 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 3 | Yellow | Green | - | - | Available | Lighting/Buzzer | Plastic mount | IP40 | - | Info Frame 80 ± 5 dB | ||
2,560,152 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 4 | Yellow | Green | Blue | - | Available | Lighting/Buzzer | Plastic mount | IP40 | - | Info Frame 80 ± 5 dB | ||
1,201,328 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 1 | - | - | - | - | Available | Lighting/Buzzer | Plastic mount | IP40 | - | Info Frame 80 ± 5 dB | ||
1,578,338 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 2 | Green | - | - | - | Available | Lighting/Buzzer | Plastic mount | IP40 | - | Info Frame 80 ± 5 dB | ||
1,952,095 VND | 1 Piece(s) | 8 Day(s) | AC/DC24V | 3 | Yellow | Green | - | - | Available | Lighting/Buzzer | Plastic mount | IP40 | - | Info Frame 80 ± 5 dB | ||
2,371,412 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 4 | Yellow | Green | Blue | - | Available | Lighting/Buzzer | Plastic mount | IP40 | - | Info Frame 80 ± 5 dB | ||
1,272,919 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 1 | - | - | - | - | None | Lighting/Flashing | Plastic mount | IP65 | 80 times per min | - | ||
1,646,675 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 2 | Green | - | - | - | None | Lighting/Flashing | Plastic mount | IP65 | 80 times per min | - | ||
2,020,433 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 3 | Yellow | Green | - | - | None | Lighting/Flashing | Plastic mount | IP65 | 80 times per min | - | ||
2,443,004 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 4 | Yellow | Green | Blue | - | None | Lighting/Flashing | Plastic mount | IP65 | 80 times per min | - | ||
2,784,005 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 5 | Yellow | Green | Blue | White | None | Lighting/Flashing | Plastic mount | IP65 | 80 times per min | - | ||
1,087,433 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 1 | - | - | - | - | None | Lighting/Flashing | Plastic mount | IP65 | 80 times per min | - | ||
1,461,188 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 2 | Green | - | - | - | None | Lighting/Flashing | Plastic mount | IP65 | 80 times per min | - | ||
1,834,947 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 3 | Yellow | Green | - | - | None | Lighting/Flashing | Plastic mount | IP65 | 80 times per min | - | ||
2,257,516 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 4 | Yellow | Green | Blue | - | None | Lighting/Flashing | Plastic mount | IP65 | 80 times per min | - | ||
2,676,831 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 5 | Yellow | Green | Blue | White | None | Lighting/Flashing | Plastic mount | IP65 | 80 times per min | - | ||
1,435,626 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 1 | - | - | - | - | Available | Lighting/Buzzer | Plastic mount | IP40 | - | Molded Case Circuit 10-80±5 dB | ||
1,809,385 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 2 | Green | - | - | - | Available | Lighting/Buzzer | Plastic mount | IP40 | - | Molded Case Circuit 10-80±5 dB | ||
2,183,142 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 3 | Yellow | Green | - | - | Available | Lighting/Buzzer | Plastic mount | IP40 | - | Molded Case Circuit 10-80±5 dB | ||
2,605,712 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 4 | Yellow | Green | Blue | - | Available | Lighting/Buzzer | Plastic mount | IP40 | - | Molded Case Circuit 10-80±5 dB | ||
1,250,141 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 1 | - | - | - | - | Available | Lighting/Buzzer | Plastic mount | IP40 | - | Molded Case Circuit 10-80±5 dB | ||
1,623,896 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 2 | Green | - | - | - | Available | Lighting/Buzzer | Plastic mount | IP40 | - | Molded Case Circuit 10-80±5 dB | ||
1,997,655 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 3 | Yellow | Green | - | - | Available | Lighting/Buzzer | Plastic mount | IP40 | - | Molded Case Circuit 10-80±5 dB | ||
2,420,222 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 4 | Yellow | Green | Blue | - | Available | Lighting/Buzzer | Plastic mount | IP40 | - | Molded Case Circuit 10-80±5 dB | ||
1,503,966 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 1 | - | - | - | - | Available | Lit/flashing/buzzer | Plastic mount | IP40 | 80 times per min | Molded Case Circuit 10-80±5 dB | ||
1,877,721 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 2 | Green | - | - | - | Available | Lit/flashing/buzzer | Plastic mount | IP40 | 80 times per min | Molded Case Circuit 10-80±5 dB | ||
2,254,732 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 3 | Yellow | Green | - | - | Available | Lit/flashing/buzzer | Plastic mount | IP40 | 80 times per min | Molded Case Circuit 10-80±5 dB | ||
2,674,047 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 4 | Yellow | Green | Blue | - | Available | Lit/flashing/buzzer | Plastic mount | IP40 | 80 times per min | Molded Case Circuit 10-80±5 dB | ||
1,318,476 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 1 | - | - | - | - | Available | Lit/flashing/buzzer | Plastic mount | IP40 | 80 times per min | Molded Case Circuit 10-80±5 dB | ||
1,692,235 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 2 | Green | - | - | - | Available | Lit/flashing/buzzer | Plastic mount | IP40 | 80 times per min | Molded Case Circuit 10-80±5 dB | ||
2,069,245 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 3 | Yellow | Green | - | - | Available | Lit/flashing/buzzer | Plastic mount | IP40 | 80 times per min | Molded Case Circuit 10-80±5 dB | ||
2,488,562 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 4 | Yellow | Green | Blue | - | Available | Lit/flashing/buzzer | Plastic mount | IP40 | 80 times per min | Molded Case Circuit 10-80±5 dB | ||
1,458,406 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 1 | - | - | - | - | Available | Lit/flashing/buzzer | Plastic mount | IP40 | 80 times per min | Info Frame 80 ± 5 dB | ||
1,832,165 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 2 | Green | - | - | - | Available | Lit/flashing/buzzer | Plastic mount | IP40 | 80 times per min | Info Frame 80 ± 5 dB | ||
2,205,920 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 3 | Yellow | Green | - | - | Available | Lit/flashing/buzzer | Plastic mount | IP40 | 80 times per min | Info Frame 80 ± 5 dB | ||
2,628,489 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 4 | Yellow | Green | Blue | - | Available | Lit/flashing/buzzer | Plastic mount | IP40 | 80 times per min | Info Frame 80 ± 5 dB | ||
1,272,919 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 1 | - | - | - | - | Available | Lit/flashing/buzzer | Plastic mount | IP40 | 80 times per min | Info Frame 80 ± 5 dB | ||
1,646,675 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 2 | Green | - | - | - | Available | Lit/flashing/buzzer | Plastic mount | IP40 | 80 times per min | Info Frame 80 ± 5 dB | ||
2,020,433 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 3 | Yellow | Green | - | - | Available | Lit/flashing/buzzer | Plastic mount | IP40 | 80 times per min | Info Frame 80 ± 5 dB | ||
2,443,004 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 4 | Yellow | Green | Blue | - | Available | Lit/flashing/buzzer | Plastic mount | IP40 | 80 times per min | Info Frame 80 ± 5 dB | ||
1,451,898 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 1 | - | - | - | - | None | Lighting | Length adjustable aluminum pole + plastic mount | IP65 | - | - | ||
1,828,910 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 2 | Green | - | - | - | None | Lighting | Length adjustable aluminum pole + plastic mount | IP65 | - | - | ||
2,202,667 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 3 | Yellow | Green | - | - | None | Lighting | Length adjustable aluminum pole + plastic mount | IP65 | - | - | ||
2,625,236 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 4 | Yellow | Green | Blue | - | None | Lighting | Length adjustable aluminum pole + plastic mount | IP65 | - | - | ||
2,971,855 VND | 1 Piece(s) | 14 Day(s) | AC90~240V | 5 | Yellow | Green | Blue | White | None | Lighting | Length adjustable aluminum pole + plastic mount | IP65 | - | - | ||
1,266,411 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 1 | - | - | - | - | None | Lighting | Length adjustable aluminum pole + plastic mount | IP65 | - | - | ||
1,643,421 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 2 | Green | - | - | - | None | Lighting | Length adjustable aluminum pole + plastic mount | IP65 | - | - | ||
2,017,178 VND | 1 Piece(s) | 14 Day(s) | AC/DC24V | 3 | Yellow | Green | - | - | None | Lighting | Length adjustable aluminum pole + plastic mount | IP65 | - | - |
Loading...Tải…
Type | Standard | Shape | Round | Thickness | φ56 |
---|---|---|---|---|---|
Color (top stage) | Red | Light Source | LED | Representative Standard | CE / UL |
Vibration resistant | 0.75 mm at 10-50 Hz | Operating Ambient Temperature(℃) | -15~40 | Storage Temperature(℃) | -20~70 |
Operating Ambient Humidity(%RH) | 45~85 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy