(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles (Pole) | Screw Size | Rated Current | Wiring Terminal D | Wiring Terminal W |
---|---|---|---|---|---|---|---|---|---|
271,314 VND | 1 Piece(s) | 7 Day(s) | 3P | M4 | 20A | 4.3 | 8.7 | ||
273,780 VND | 1 Piece(s) | 7 Day(s) | 4P | M4 | 20A | 4.3 | 8.7 | ||
280,560 VND | 1 Piece(s) | 7 Day(s) | 6P | M4 | 20A | 4.3 | 8.7 | ||
292,273 VND | 1 Piece(s) | 7 Day(s) | 10P | M4 | 20A | 4.3 | 8.7 | ||
298,435 VND | 1 Piece(s) | 7 Day(s) | 12P | M4 | 20A | 4.3 | 8.7 | ||
307,373 VND | 1 Piece(s) | 7 Day(s) | 15P | M4 | 20A | 4.3 | 8.7 | ||
325,865 VND | 1 Piece(s) | 7 Day(s) | 20P | M4 | 20A | 4.3 | 8.7 | ||
281,177 VND | 1 Piece(s) | 7 Day(s) | 3P | M4 | 30A | 4.3 | 10.3 | ||
285,492 VND | 1 Piece(s) | 7 Day(s) | 4P | M4 | 30A | 4.3 | 10.3 | ||
295,662 VND | 1 Piece(s) | 7 Day(s) | 6P | M4 | 30A | 4.3 | 10.3 | ||
312,919 VND | 1 Piece(s) | 7 Day(s) | 10P | M4 | 30A | 4.3 | 10.3 | ||
307,064 VND | 1 Piece(s) | 7 Day(s) | 3P | M6 | 60A | 6.4 | 15.5 | ||
318,468 VND | 1 Piece(s) | 7 Day(s) | 4P | M6 | 60A | 6.4 | 15.5 | ||
332,644 VND | 1 Piece(s) | 7 Day(s) | 3P | M7 | 100A | 8.4 | 23 | ||
352,059 VND | 1 Piece(s) | 7 Day(s) | 4P | M7 | 100A | 8.4 | 23 | ||
396,130 VND | 1 Piece(s) | 7 Day(s) | 3P | M8 | 150A | 10.5 | 26 | ||
426,334 VND | 1 Piece(s) | 7 Day(s) | 4P | M8 | 150A | 10.5 | 26 | ||
424,484 VND | 1 Piece(s) | 7 Day(s) | 3P | M10 | 200A | 10.5 | 29 | ||
463,317 VND | 1 Piece(s) | 7 Day(s) | 4P | M10 | 200A | 10.5 | 29 | ||
526,803 VND | 1 Piece(s) | 7 Day(s) | 3P | M12 | 300A | 11.5 | 33.5 | ||
591,830 VND | 1 Piece(s) | 7 Day(s) | 4P | M12 | 300A | 11.5 | 33.5 |
Loading...Tải…
Wiring Method | Screw | Mounting Method | Direct Mount | Rated Insulation Voltage | 600V |
---|---|---|---|---|---|
Withstand Voltage | 2,500 VAC 50/60 Hz for 1 min | Insulation resistance | DC 500 V mega more than 100 MΩ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy