(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

General Purpose Case CA Series

General Purpose Case CA Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      495,391VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Current supply status of this product is unstable, lead time can be changed depends on our stock situation at timing of quotation or order. We are sorry for any inconvenience may caused

Product Description

[Features]
· This small and simple metal case is suitable for a wide range of fields, such as electronic measurement devices.
· Comes with feet.
· Feet are fixed with rivets and cannot be removed.

Part Number
CA-100D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

495,391 VND

1 Piece(s) Same day

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Dimension width W(mm) 120 Dimension vertical H(mm) 101 Dimension depth D(mm) 225
Material Steel/aluminum Protection function (environmentally resistant) NA Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Black (cover) / silver (body) Material Details Steel (cover) / aluminum (body)

Please check the type/dimensions/specifications of the part CA-100D in the General Purpose Case CA Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CA-100D trong chuỗi General Purpose Case CA Series.