(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Manual One-Handed Crimp Tool (for Use with Solderless Terminals and P.B.-Shaped Sleeves)

Manual One-Handed Crimp Tool (for Use with Solderless Terminals and P.B.-Shaped Sleeves)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      979,426VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• A crimping tool for connecting wires and connectors using bare crimp terminals or bare crimp sleeves for copper wire
• Features cutting, wire stripping, and screw cutting tools
[Applications]
• Crimping bare terminals and sleeves

Part Number
5N-18
214A
C-125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOverall Length
(mm)
Application crimp terminal (for bare terminals)
(mm²)
Conforming sleeve JAN Code Trusco Code ISO certification

1,572,969 VND

1 Piece(s) 9 Day(s) 2751.25, 2.0, 3.5, 5.5, 8.0For bare crimp terminal sleeve4906274800239152-7193Produced in ISO 14001 certified plant

2,867,187 VND

1 Piece(s) 6 Day(s) or more 2972.0, 3.5, 5.5, 8.0, 14.0For bare crimp terminal sleeve4906274800260152-7207Produced in ISO 14001 certified plant

979,426 VND

1 Piece(s) 9 Day(s) 2101.25, 2.0, 3.5, 5.5-4906274800383152-7215-

Loading...Tải…

  1. 1