(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cable tie " SELFIT" (Flame retardant type)【100 Pieces Per Package】

Cable tie " SELFIT" (Flame retardant type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      131,613VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- High-quality flame-retardant cable ties conforming to UL94-0.
[Use]
- For retaining and bundling wires and cables.

 
Part Number
SEL.EC2.202R
SEL.EC2.211R
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Thickness
(mm)
Tensile Strength
(N)
Minimum Binding Radius
(mm)
JAN Code Trusco Code

131,613 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

8 Day(s) or more 241002.51.0810028014748306708767-1512

374,645 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

10 Day(s) or more 552003.51.1418038014748306715767-1521

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color White Specification environment For Indoor Use